Catalogs
Tube Fittings and Adapters — Caps and Plugs — Plugs
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Erhältlich in Rohrgrößen von 2 bis 50 mm und 1/16 bis 2 Zoll; Gleichbleibende Prüflehrenfähigkeit nach Erstmontage; Einfache Wiedermontage; Große Auswahl an Werkstoffen und Ausführungen
Temperaturbereich von -20 bis 204°C (-70 bis 400°F); Arbeitsdruck bis 18,9 bar (275 psig).; Größen von 1/8 bis 1/2 Zoll
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-400-P-SG2 | Super Duplex Stainless Steel | 1/4 Zoll | Swagelok®-Rohrverschraubung | - | - | View Product |
2507-810-P-SG2 | Super Duplex Stainless Steel | 1/2 Zoll | Swagelok®-Rohrverschraubung | - | - | View Product |
6MO-400-P | 6-Moly | 1/4 Zoll | Swagelok®-Rohrverschraubung | - | - | View Product |
6MO-810-P | 6-Moly | 1/2 Zoll | Swagelok®-Rohrverschraubung | - | - | View Product |
B-100-P | Messing | 1/16 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
B-10M0-P | Messing | 10 mm | Swagelok® Rohrverschraubung | - | - | View Product |
B-1210-P | Messing | 3/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
B-200-P | Messing | 1/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
B-400-P | Messing | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
B-500-P | Messing | 5/16 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
B-600-P | Messing | 3/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
B-6M0-P | Messing | 6 mm | Swagelok® Rohrverschraubung | - | - | View Product |
B-810-P | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
HC-400-P | Alloy C-276 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
HC-810-P | Alloy C-276 | 1/2 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
M-810-P | Alloy 400/R-405 | 1/2 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
PFA-420-P | PFA➄ | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
PFA-620-P | PFA➄ | 3/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
PFA-820-P | PFA➄ | 1/2 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
S-400-P | Kohlenstoffstahl | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-100-P | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-1010-P | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-10M0-P | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | - | - | View Product |
SS-1210-P | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-12M0-P | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | - | - | View Product |
SS-12M0-P-0001 | 316 Stainless Steel | 12 mm | Swagelok®-Rohrverschraubung | - | - | View Product |
SS-15M0-P | Edelstahl 316 | 15 mm | Swagelok® Rohrverschraubung | - | - | View Product |
SS-1610-P | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-16M0-P | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | - | - | View Product |
SS-18M0-P | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | - | - | View Product |
SS-2000-P | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-200-P | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-20M0-P | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | - | - | View Product |
SS-22M0-P | Edelstahl 316 | 22 mm | Swagelok® Rohrverschraubung | - | - | View Product |
SS-2400-P | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-25M0-P | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-300-P | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-3M0-P | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-400-P | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-400-P-0010 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-400-P-0013 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-400-PBLBQ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-400-PCP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-4M0-P | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-500-P | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-600-P | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-600-P-0012 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-6M0-P | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-6M0-P-0001 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-810-P | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-810-P-0006 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-8M0-P | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | - | - | View Product |
T-400-P | PTFE | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.