Catalogs
Tube Fittings and Adapters — Fusible Tube Adapters — Straights
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
チューブ継手 ゲージによる締め付け度の確認が可能 アダプター継手
■ チューブ外径サイズ:1/16 インチから2 インチまで、2 mmから50 mmまで/■ ゲージによる一貫した締め付け度の確認が可能(初回取り付け時)/■ 取り外しや再取り付けが容易/■ 各種材質、多様な形状/■ 高い信頼性と性能
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-6-FTA-160 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Fusible Tube Adapter | View Product |
SS-6-FTA-212 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Fusible Tube Adapter | View Product |
SS-6-FTA-255 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Fusible Tube Adapter | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。