Front ferrule provides a precise seal and tube grip—ideal for maintaining leak-tight performance in critical fluid systems.
Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Front Ferrules
Gaugeable Alloy 2507 Super Duplex Tube Fittings
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Prüflehrenfähige Rohrverschraubungen und Adapter
Erhältlich in Rohrgrößen von 2 bis 50 mm und 1/16 bis 2 Zoll; Gleichbleibende Prüflehrenfähigkeit nach Erstmontage; Einfache Wiedermontage; Große Auswahl an Werkstoffen und Ausführungen
PFA Rohrverschraubungen
Temperaturbereich von -20 bis 204°C (-70 bis 400°F); Arbeitsdruck bis 18,9 bar (275 psig).; Größen von 1/8 bis 1/2 Zoll
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-1213-1 | Super-Duplex-Edelstahl | 3/4 Zoll | - | - | - | View Product |
| 2507-403-1 | Super-Duplex-Edelstahl | 1/4 Zoll | - | - | - | View Product |
| 2507-603-1 | Super Duplex Edelstahl | 3/8 Zoll | - | - | - | View Product |
| 2507-813-1 | Super Duplex Edelstahl | 1/2 Zoll | - | - | - | View Product |
| 6MO-813-1 | 6-Moly | 1/2 Zoll | - | - | - | View Product |
| 825-403-1 | Alloy 825 | 1/4 Zoll | - | - | - | View Product |
| B-203-1 | Messing | 1/8 Zoll | - | - | - | View Product |
| B-403-1 | Messing | 1/4 Zoll | - | - | - | View Product |
| B-603-1 | Messing | 3/8 Zoll | - | - | - | View Product |
| HC-203-1 | Alloy C-276 | 1/8 Zoll | - | - | - | View Product |
| HC-403-1 | Alloy C-276 | 1/4 Zoll | - | - | - | View Product |
| HC-603-1 | Alloy C-276 | 3/8 Zoll | - | - | - | View Product |
| HC-813-1 | Alloy C-276 | 1/2 Zoll | - | - | - | View Product |
| INC-403-1 | Alloy 600 | 1/4 Zoll | - | - | - | View Product |
| M-603-1 | Alloy 400/R-405 | 3/8 Zoll | - | - | - | View Product |
| M-813-1 | Alloy 400/R-405 | 1/2 Zoll | - | - | - | View Product |
| NY-1213-1 | Nylon | 3/4 Zoll | - | - | - | View Product |
| NY-1613-1 | Nylon | 1 Zoll | - | - | - | View Product |
| NY-403-1 | Nylon | 1/4 Zoll | - | - | - | View Product |
| NY-603-1 | Nylon | 3/8 Zoll | - | - | - | View Product |
| NY-813-1 | Nylon | 1/2 Zoll | - | - | - | View Product |
| PFA-423-1 | PFA➄ | 1/4 Zoll | - | - | - | View Product |
| PFA-823-1 | PFA➄ | 1/2 Zoll | - | - | - | View Product |
| S-1213-1 | Kohlenstoffstahl | 3/4 Zoll | - | - | - | View Product |
| S-1613-1 | Kohlenstoffstahl | 1 Zoll | - | - | - | View Product |
| SS-1013-1 | Edelstahl 316 | 5/8 Zoll | - | - | - | View Product |
| SS-103-1 | Edelstahl 316 | 1/16 Zoll | - | - | - | View Product |
| SS-103-1-B1000 | Edelstahl 316 | 1/16 Zoll | - | - | - | View Product |
| SS-10M3-1 | Edelstahl 316 | 10 mm | - | - | - | View Product |
| SS-1213-1 | Edelstahl 316 | 3/4 Zoll | - | - | - | View Product |
| SS-12M3-1 | Edelstahl 316 | 12 mm | - | - | - | View Product |
| SS-1413-1 | Edelstahl 316 | 7/8 Zoll | - | - | - | View Product |
| SS-14M3-1 | Edelstahl 316 | 14 mm | - | - | - | View Product |
| SS-15M3-1 | Edelstahl 316 | 15 mm | - | - | - | View Product |
| SS-1613-1 | Edelstahl 316 | 1 Zoll | - | - | - | View Product |
| SS-16M3-1 | Edelstahl 316 | 16 mm | - | - | - | View Product |
| SS-18M3-1 | Edelstahl 316 | 18 mm | - | - | - | View Product |
| SS-2003-1 | Edelstahl 316 | 1 1/4 Zoll | - | - | - | View Product |
| SS-203-1 | Edelstahl 316 | 1/8 Zoll | - | - | - | View Product |
| SS-20M3-1 | Edelstahl 316 | 20 mm | - | - | - | View Product |
| SS-22M3-1 | Edelstahl 316 | 22 mm | - | - | - | View Product |
| SS-2403-1 | Edelstahl 316 | 1 1/2 Zoll | - | - | - | View Product |
| SS-25M3-1 | Edelstahl 316 | 25 mm | - | - | - | View Product |
| SS-28M3-1 | Edelstahl 316 | 28 mm | - | - | - | View Product |
| SS-2M3-1 | Edelstahl 316 | 2 mm | - | - | - | View Product |
| SS-303-1 | Edelstahl 316 | 3/16 Zoll | - | - | - | View Product |
| SS-3203-1 | Edelstahl 316 | 2 Zoll | - | - | - | View Product |
| SS-3M3-1 | Edelstahl 316 | 3 mm | - | - | - | View Product |
| SS-403-1 | Edelstahl 316 | 1/4 Zoll | - | - | - | View Product |
| SS-4M3-1 | Edelstahl 316 | 4 mm | - | - | - | View Product |
| SS-503-1 | Edelstahl 316 | 5/16 Zoll | - | - | - | View Product |
| SS-603-1 | Edelstahl 316 | 3/8 Zoll | - | - | - | View Product |
| SS-6M3-1 | Edelstahl 316 | 6 mm | - | - | - | View Product |
| SS-813-1 | Edelstahl 316 | 1/2 Zoll | - | - | - | View Product |
| SS-8M3-1 | Edelstahl 316 | 8 mm | - | - | - | View Product |
| T-1213-1 | PTFE | 3/4 Zoll | - | - | - | View Product |
| T-12M3-1 | PTFE | 12 mm | - | - | - | View Product |
| T-1613-1 | PTFE | 1 Zoll | - | - | - | View Product |
| T-203-1 | PTFE | 1/8 Zoll | - | - | - | View Product |
| T-303-1 | PTFE | 3/16 Zoll | - | - | - | View Product |
| T-3M3-1 | PTFE | 3 mm | - | - | - | View Product |
| T-403-1 | PTFE | 1/4 Zoll | - | - | - | View Product |
| T-503-1 | PTFE | 5/16 Zoll | - | - | - | View Product |
| T-6M3-1 | PTFE | 6 mm | - | - | - | View Product |
| T-813-1 | PTFE | 1/2 Zoll | - | - | - | View Product |
| T-8M3-1 | PTFE | 8 mm | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.