Catalogs
Bellows-Sealed Valves — Spare Parts and Accessories — Bellows Kit
Select from a variety of spare parts and accessories for your Swagelok valve.
Bellows Sealed Valves U Series
Features: Secondary containment system above the bellows; Working pressures up to 2500 psig (172 bar); Temperatures up to 1200°F (648°C); 1/4, 3/8, 1/2, 3/4, and 1 in.; 6, 10, and 12 mm end connections; Stainless steel material
Bellows-Sealed Valves, B Series
Swagelok® B series bellows-sealed valves are available in a range of configurations to meet a variety of system needs. Gasketed and weld body-to-bellows seals, shutoff and regulating stem tips, and several end connections are offered.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12U-K1 | - | - | - | - | - | View Product |
| SS-4BA-K1 | - | - | - | - | - | View Product |
| SS-4BK-K1 | - | - | - | - | - | View Product |
| SS-4U-K1 | - | - | - | - | - | View Product |
| SS-8B-K1 | - | - | - | - | - | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。