カタログ
Tube Fittings and Adapters — Mud Daubers — Straights
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
類似製品
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
---|---|---|---|---|---|---|
B-MD-4 | Brass | 1/4 in. | Male NPT | - | - | 製品を見る |
SS-MD-12 | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | 製品を見る |
SS-MD-16 | 316 Stainless Steel | 1 in. | Male NPT | - | - | 製品を見る |
SS-MD-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | 製品を見る |
SS-MD-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 製品を見る |
SS-MD-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | 製品を見る |
SS-MD-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | 製品を見る |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.