Tube Fittings and Adapters — Caps and Plugs — Plugs
Kataloge
Tube Fittings and Adapters — Caps and Plugs — Plugs
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Ähnliche Produkte
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
---|---|---|---|---|---|---|
2507-400-P-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
2507-810-P-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
6MO-400-P | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
6MO-810-P | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
B-100-P | Brass | 1/16 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
B-10M0-P | Brass | 10 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
B-1210-P | Brass | 3/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
B-200-P | Brass | 1/8 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
B-400-P | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
B-500-P | Brass | 5/16 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
B-600-P | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
B-6M0-P | Brass | 6 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
B-810-P | Brass | 1/2 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
HC-400-P | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
HC-810-P | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
M-810-P | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
PFA-420-P | PFA | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
PFA-620-P | PFA | 3/8 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
PFA-820-P | PFA | 1/2 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
S-400-P | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-100-P | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-1010-P | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-10M0-P | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-1210-P | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-12M0-P | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-12M0-P-0001 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-15M0-P | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-1610-P | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-16M0-P | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-18M0-P | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-2000-P | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-200-P | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-20M0-P | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-22M0-P | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-2400-P | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-25M0-P | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-300-P | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-3M0-P | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-400-P | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-400-P-0010 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-400-P-0013 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-400-PBLBQ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-400-PCP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-4M0-P | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-500-P | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-600-P | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-600-P-0012 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-6M0-P | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-6M0-P-0001 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-810-P | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-810-P-0006 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-8M0-P | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
T-400-P | PTFE | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.