카탈로그
Rohrverschraubungen und Adapter — Ersatzteile und Zubehör — Klemmringsätze
Erzielen Sie leckfreie Leistung mit robuster Rohrerfassung und Vibrationswiderstand. Die Rohrverschraubungen von Swagelok bewähren sich seit mehr als 65 Jahren unter extremen Bedingungen. Die Leistung ist auch in zahlreichen veröffentlichten Testberichten dokumentiert.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
비슷한 제품
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
---|---|---|---|---|---|---|
B-100-SET | Brass | 1/16 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
B-10M0-SET | Brass | 10 mm | Swagelok® Tube Fitting | - | - | 제품 보기 |
B-200-SET | Brass | 1/8 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
B-300-SET | Brass | 3/16 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
B-400-SET | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
B-600-SET | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
B-6M0-SET | Brass | 6 mm | Swagelok® Tube Fitting | - | - | 제품 보기 |
B-810-SET | Brass | 1/2 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
M-400-SET | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
NY-200-SET | Nylon | 1/8 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
NY-400-SET | Nylon | 1/4 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
NY-600-SET | Nylon | 3/8 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
NY-810-SET | Nylon | 1/2 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
SS-100-SET | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
SS-10M0-SET | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | 제품 보기 |
SS-12M0-SET | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | 제품 보기 |
SS-200-SET | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
SS-300-SET | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
SS-400-SET | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
SS-500-SET | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
SS-600-SET | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
SS-6M0-SET | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | 제품 보기 |
SS-810-SET | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
SS-8M0-SET | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | - | - | 제품 보기 |
T-100-SET | PTFE | 1/16 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
T-200-SET | PTFE | 1/8 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
T-400-SET | PTFE | 1/4 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
T-600-SET | PTFE | 3/8 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
T-810-SET | PTFE | 1/2 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.