All Products
Your local authorized Swagelok sales and service center may have additional options.
-
Support System — Bolted Plastic Clamp Tube SupportYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius
304-S3-PP-16TM Polypropylene 16 mm - - 304-S1-PP-12TM Polypropylene 12 mm - - 304-S3-PP-18TM Polypropylene 18 mm - - 304-S5-PP-20T Polypropylene 1 1/4 in. - - 304-S1-PP-4T Polypropylene 1/4 in. - - 316-S3-PP-8T Polypropylene 1/2 in. - - 304-S1-PP-6TM Polypropylene 6 mm - - 304-S1-PP-10TM Polypropylene 10 mm - - 304-S3-PA-16T Polyamide 1 in. - - 304-S3-PP-16T Polypropylene 1 in. - - 304-S3-PP-10T Polypropylene 5/8 in. - - 304-S3-PP-12T Polypropylene 3/4 in. - - 304-S1-PA-4T Polyamide 1/4 in. - - 304-S3-PP-25TM Polypropylene 25 mm - - 304-S1-PP-8TM Polypropylene 8 mm - - 304-S1-PP-6T Polypropylene 3/8 in. - - 304-S3-PA-8T Polyamide 1/2 in. - - 304-S3-PP-14T Polypropylene 7/8 in. - - 304-S3-PP-8T Polypropylene 1/2 in. - - 304-S5-PP-24T Polypropylene 1 1/2 in. - - -
Support System — Elongated Weld PlateYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius
304-S5-WPE 304 Stainless Steel - 3.94 in. (100 mm) Length - 304-S1-WPEM 304 Stainless Steel - 64 mm (2.52 in.) Length - 304-S3-WPE 304 Stainless Steel - 3.07 in. (78.0 mm) Length - 304-S1-WPE 304 Stainless Steel - 2.52 in. (64.0 mm) Length - 304-S6-WPE 304 Stainless Steel - 4.57 in. (116 mm) Length - -
Support System — Bolted Plastic Clamp Pipe SupportYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius
304-S5-PP-12P Polypropylene 3/4 in. - - 304-S6-PP-32T Polypropylene 2 in. - - 304-S6-PP-24P Polypropylene 1 1/2 in. - - 304-S5-PP-16P Polypropylene 1 in. - - 304-S5-PP-20P Polypropylene 1 1/4 in. - - 304-S3-PP-8P Polypropylene 1/2 in. - - -
Support System — Cushioned Clamp Tube SupportsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius
SS-TBC16 316 Stainless Steel Clamp with Polypropylene Cushion 1 in. - - SS-TBC12 316 Stainless Steel Clamp with Polypropylene Cushion 3/4 in. - - S-TBC4 Carbon Steel 1/4 in. - - SS-TBC4 316 Stainless Steel Clamp with Polypropylene Cushion 1/4 in. - - S-TBC8 Carbon Steel 1/2 in. - - S-TBC6 Carbon Steel 3/8 in. - - SS-TBC8 316 Stainless Steel Clamp with Polypropylene Cushion 1/2 in. - - SS-TBC6 316 Stainless Steel Clamp with Polypropylene Cushion 3/8 in. - - S-TBC12 Carbon Steel 3/4 in. - - -
Support System — Rail NutYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius
SS-S0-RNM CF8M - - - SS-S0-RN CF8M - - - -
Support System — P Clamp SupportsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius
SS-TBP12 316 Stainless Steel 3/4 in. - - SS-TBP4 316 Stainless Steel 1/4 in. - - SS-TBP8 316 Stainless Steel 1/2 in. - - SS-TBP6 316 Stainless Steel 3/8 in. - - SS-TBP16 316 Stainless Steel 1 in. - - -
Support System — Stacking Bolted Plastic Clamp Tube SupportYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius
304-S1-PP-4T-ST Polypropylene 1/4 in. - - 304-S1-PP-6T-ST Polypropylene 3/8 in. - - 304-S3-PP-8T-ST Polypropylene 1/2 in. - - -
Support System — Weld PlateYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius
304-S1-WP 304 Stainless Steel - 1.42 in. (36.1 mm) Length - 304-S3-WP 304 Stainless Steel - 1.97 in. (50.0 mm) Length - 304-S6-WP 304 Stainless Steel - 3.46 in. (87.9 mm) Length - 304-S5-WP 304 Stainless Steel - 2.76 in. (70.1 mm) Length - 304-S1-WPM 304 Stainless Steel - 36 mm (1.42 in.) Length - -
Support System — Twin Bolted Plastic Clamp Tube SupportYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius
304-S3T-PP-16T Polypropylene 1 in. - - 304-S1T-PP-10TM Polypropylene 10 mm - - 304-S1T-PP-6T Polypropylene 3/8 in. - - 304-S1T-PP-6TM Polypropylene 6 mm - - 304-S3T-PP-8T Polypropylene 1/2 in. - - 304-S3T-PP-12T Polypropylene 3/4 in. - - 304-S1T-PP-4T Polypropylene 1/4 in. - - -
Support System — Twin Support Weld PlateYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius
304-S3T-WP 304 Stainless Steel - 2.76 in. (70.1 mm) Length - 304-S1T-WP 304 Stainless Steel - 1.42 in. (36.1 mm) Length - 304-S1T-WPM 304 Stainless Steel - 37 mm (1.46 in.) Length -
Product Availability by Store Location
Hours