Для того чтобы проектировщик системы и пользователь могли гарантированно выполнить подбор изделий с учетом требований безопасности, необходимо принять в рассмотрение дизайн системы и полный каталог продукции. При выборе изделий следует принимать во внимание всю систему в целом, чтобы обеспечить ее безопасную и бесперебойную работу. Соблюдение назначения устройств, совместимости материалов, надлежащих рабочих параметров, правильный монтаж, эксплуатация и обслуживание являются обязанностями проектировщика системы и пользователя.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
321 Stainless Steel Flexible Tubing, 1/4 in. OD, 12 in. Nominal Produced Flexible Length
Log in or Register to view price
Catalogs
Convoluted Metal Tubing
Find flexible, convoluted tubing for vacuum or low-pressure static applications.
Hose Assemblies, Bulk Hose, Flexible Tubing, and End Connections ■ Core materials include metal, PTFE, PFA, vinyl, nylon, polyethylene, and rubber ■ Nominal hose sizes 1/8 to 2 in. ■ Wide range of fractional and metric end connections ■ Custom lengths available ■ Optional covers, tagging, and testing
Features: Step-by-step identification procedure for threads and end connections.
Specifications
Attribute | Value |
---|---|
Body Material | 321 Stainless Steel |
Connection 1 Size | 1/4 in. |
Connection 1 Type | Flexible Tube End |
Connection 2 Size | 1/4 in. |
Connection 2 Type | Flexible Tube End |
Hose Size | 1/4 in. |
Maximum Temperature, °F (°C) | 1000 (537) |
Minimum Temperature, °F (°C) | 70 (20) |
eClass (4.1) | 37110102 |
eClass (5.1.4) | 37110102 |
eClass (6.0) | 37029000 |
eClass (6.1) | 37110102 |
UNSPSC (4.03) | 40141504 |
UNSPSC (10.0) | 40142016 |
UNSPSC (11.0501) | 31231319 |
UNSPSC (13.0601) | 40182400 |
UNSPSC (15.1) | 40182400 |
UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
321-4-X-12-B2 | 321 Stainless Steel | 1/4 in. | XBA Adapter | 1/4 in. | XBA Adapter | View Product |
321-4-X-12DFO | 321 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 1/4 in. | VCO® O-Ring Face Seal Fitting | View Product |
321-4-X-12DFR | 321 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-12DMR | 321 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-12FMR | 321 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-18DFR | 321 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-2 | 321 Stainless Steel | 1/4 in. | Flexible Tube End | 1/4 in. | Flexible Tube End | View Product |
321-4-X-24 | 321 Stainless Steel | 1/4 in. | Flexible Tube End | 1/4 in. | Flexible Tube End | View Product |
321-4-X-24-B2 | 321 Stainless Steel | 1/4 in. | XBA Adapter | 1/4 in. | XBA Adapter | View Product |
321-4-X-24DFR | 321 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-24DMR | 321 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-24FMR | 321 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-2-B2 | 321 Stainless Steel | 1/4 in. | XBA Adapter | 1/4 in. | XBA Adapter | View Product |
321-4-X-36DFR | 321 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-36FMR | 321 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-4 | 321 Stainless Steel | 1/4 in. | Flexible Tube End | 1/4 in. | Flexible Tube End | View Product |
321-4-X-4-B2 | 321 Stainless Steel | 1/4 in. | XBA Adapter | 1/4 in. | XBA Adapter | View Product |
321-4-X-4FMR | 321 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-6 | 321 Stainless Steel | 1/4 in. | Flexible Tube End | 1/4 in. | Flexible Tube End | View Product |
321-4-X-6-B2 | 321 Stainless Steel | 1/4 in. | XBA Adapter | 1/4 in. | XBA Adapter | View Product |
321-4-X-6DFR | 321 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-6FMR | 321 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | View Product |
321-6-X-1 | 321 Stainless Steel | 3/8 in. | Flexible Tube End | 3/8 in. | Flexible Tube End | View Product |
321-6-X-12 | 321 Stainless Steel | 3/8 in. | Flexible Tube End | 3/8 in. | Flexible Tube End | View Product |
321-6-X-12-B2 | 321 Stainless Steel | 3/8 in. | XBA Adapter | 3/8 in. | XBA Adapter | View Product |
321-6-X-24 | 321 Stainless Steel | 3/8 in. | Flexible Tube End | 3/8 in. | Flexible Tube End | View Product |
321-6-X-24-B2 | 321 Stainless Steel | 3/8 in. | XBA Adapter | 3/8 in. | XBA Adapter | View Product |
321-6-X-6 | 321 Stainless Steel | 3/8 in. | Flexible Tube End | 3/8 in. | Flexible Tube End | View Product |
321-8-X-12 | 321 Stainless Steel | 1/2 in. | Flexible Tube End | 1/2 in. | Flexible Tube End | View Product |
321-8-X-12DFR | 321 Stainless Steel | 1/2 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Female VCR® Metal Gasket Face Seal Fitting | View Product |
321-8-X-1-B2 | 321 Stainless Steel | 1/2 in. | XBA Adapter | 1/2 in. | XBA Adapter | View Product |
321-8-X-24-B2 | 321 Stainless Steel | 1/2 in. | XBA Adapter | 1/2 in. | XBA Adapter | View Product |
321-8-X-36-B2 | 321 Stainless Steel | 1/2 in. | XBA Adapter | 1/2 in. | XBA Adapter | View Product |
321-8-X-3-B2 | 321 Stainless Steel | 1/2 in. | XBA Adapter | 1/2 in. | XBA Adapter | View Product |
321-8-X-6 | 321 Stainless Steel | 1/2 in. | Flexible Tube End | 1/2 in. | Flexible Tube End | View Product |
321-8-X-6-B2 | 321 Stainless Steel | 1/2 in. | XBA Adapter | 1/2 in. | XBA Adapter | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.