Swagelok® Tube Fittings and Adapters
Swagelok tube fittings deliver a leak-tight, gas-tight seal that is resistant to vibration fatigue, even in harsh environments or stressful applications. They withstand high pressures and temperature extremes and are easy to install, disassemble, and reassemble in a variety of situations. Swagelok tube fittings can be used on thick- or thin-walled, hard or soft tubing and resist the effects of pressure and thermal cycling.
Tube Fittings and Adapters Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Excellent corrosion resistance in chloride-containing environments; Advanced-geometry back ferrule design enhances sealing action; Same gaugeability as traditional Swagelok® tube fittings; Easy installation using hand tools; Available in sizes from 1/4 to 3/4 in.
V, VB, and VL series 2-, 3-, and 5-valve instrument manifolds; VE series 2-, 3-, and 5-valve direct-mount manifolds; 2-valve remote-mount manifolds; Mod 85 modular instrumentation systems
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Features: Suitable for liquid or gas chromatography; 316 stainless steel construction; Offered in sizes from 1/16 to 1/2 in.
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Features: Available in sizes from 1/16 to 2 in. and 2 to 50 mm; consistent gaugeability upon initial installation; easy to disconnect and tighten; wide variety of materials and configurations
Features: 1/16 to 1 in. sizes; 316 stainless steel, brass, and carbon steel; NPT, ISO/BSP, and SAE threads

Browse Medium- and High-Pressure Fittings
Looking for fittings that can handle pressures in excess of 11 000 psi? Read about our FK series medium pressure tube fittings rated for applications up to 22 500 psi (1551 bar) and cone and thread fittings rated for applications up to 60 000 psi (4134 bar).
Find Higher Pressure RatingsSwagelok Resources Curated for You

An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

Tube Fittings and Adapters up to 11 000 psi (757 bar)
The robust tube grip of the Swagelok tube fitting with its patented, two-ferrule technology is resistant to vibration fatigue and withstands high pressures and temperature extremes.
In the two-ferrule, mechanical grip design, the two ferrules separate sealing and tube gripping functions with each ferrule optimized for its function. The front ferrule creates a seal against the fitting body and on the tubing outside diameter. As the nut is turned, the back ferrule axially advances the front ferrule and radially applies an effective tube grip.
An advanced-geometry, hinging-colleting back ferrule design is standard on all 1/4 to 1 in. and 6 to 25 mm Swagelok stainless steel tube fittings to help installers make more consistent, leak-tight tube connections. In these sizes, a patented case hardening process and patented recessed and contoured geometry provide unique engineering to the Swagelok back ferrule. The hinging-colleting back ferrule design expands on the already robust performance of the traditional ferrule design.