Ultra-Torr Vacuum Fittings — Male Connectors
Your local authorized Swagelok sales and service center may have additional options.
-
Ultra-Torr Vacuum Fittings — Male Connectors — StraightsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-16-UT-1-16 316 Stainless Steel 1 in. Ultra-Torr® Vacuum Fitting 1 in. Male NPT SS-8-UT-1-6 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 3/8 in. Male NPT SS-6-UT-1-4BT 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 1/4 in. Male NPT SS-2-UT-1-2 316 Stainless Steel 1/8 in. Ultra-Torr® Vacuum Fitting 1/8 in. Male NPT SS-4-UT-1-2 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/8 in. Male NPT SS-1-UT-1-2 316 Stainless Steel 1/16 in. Ultra-Torr® Vacuum Fitting 1/8 in. Male NPT SS-12-UT-1-12 316 Stainless Steel 3/4 in. Ultra-Torr® Vacuum Fitting 3/4 in. Male NPT SS-2-UT-1-2BT 316 Stainless Steel 1/8 in. Ultra-Torr® Vacuum Fitting 1/8 in. Male NPT SS-4-UT-1-4 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/4 in. Male NPT SS-4-UT-1-2BT 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/8 in. Male NPT SS-6-UT-1-4 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 1/4 in. Male NPT SS-8-UT-1-8 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 1/2 in. Male NPT SS-4-UT-1-4BT 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/4 in. Male NPT
Product Availability by Store Location
Hours