text.skipToContent text.skipToNavigation
hose covers

Swagelok® Hose Covers

Swagelok's optional hose covers provide additional protection against kinking, abrasion, corrosion resistance, fluid temperature extremes, and effects of UV light.

Request More Information

A variety of optional hose covers are available to provide additional protection to meet your system needs:

Fire Jacket

Made from woven fiberglass, it provides insulation from internal system fluid temperature extremes and resists many hydraulic fluids and lubricating oils for temperatures –65 to 500°F (–53 to 260°C) with short-term flame exposure to 2000°F (1093°C)

Thermosleeve

Made from braided fiberglass it creates a barrier to prevent contact with the hose, resist abrasion, and protect the hose from weld splatter and the effects of UV light for temperatures up to 1000°F (537°C)

Armor Guard

Made from interlocking, flexible 302 stainless steel, it is highly flexible and protects against kinking and abrasion for temperatures –325 to 750°F (–200 to 398°C)

Spiral Guard

Made from helical HDPE plastic, it is highly flexible and protects against abrasion for temperatures –180 to 250°F (–117 to 121°C)

Spring Guard

Made from helical 302 stainless steel, it is highly flexible and protects against kinking and abrasion for operating temperatures –325 to 850°F (–200 to 454°C)


Covers do not change hose technical data.

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

industrial hose replacement material considerations
Industrial Hose Replacement: Core Tube Material Considerations

When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

Industrial hose reinforcement types
How to Select the Right Hose Reinforcement

Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.