Catalog Library
-
Pressure Gauges for Panel Builders, PBG Series
Features: Monitor vacuum and positive system pressures up to 15 000 psi, 1000 bar, or 100 000 kPa; 2 1/2 in. (63 mm) dial size; Fits industry-standard 2 9/16 in. (65.0 mm) panel hole cutout
-
Pressure Gauges, General Purpose Gauge with ECE R110 Approval—PGN Series
Features: ECE R110 approval for use on compressed natural gas vehicles; 50 and 63 mm (2 and 2 1/2 in.) dial sizes; Orifice: 0.023 in. (0.58 mm); Polycarbonate lens for additional protection; Transducer output available on 50 mm gauge with brass end connections
-
Pressure Gauges, Industrial and Process, PGI Series
Features: 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 and 6 in.) dial sizes; Accuracy in accordance with ASME, EN, and JIS; Available with a variety of end connections, including Swagelok® tube adapters; Center-back, lower-back, and lower mount configurations; Stainless steel and re...