Search Results for "{0}"
Are you looking for product listings related to:
Your local authorized Swagelok sales and service center may have additional options.
-
Swagelok Hydrogen Compatible Products for the Alternative Fuels Industry
Products that are compatible for use in hydrogen on-vehicle and Infrastructure applications (gaseous tube trailers, electrolyzers, compresors, hydrogen storage tanks, dispensers), including an assortment with EC-79 approval.
-
IGC®II Integrated Gas Components
Features: 1.5 in. (38.1 mm) C-seal modular design; Compact footprint minimizes space requirements; Lightweight, easy-to-assemble components
-
Forged-Body Needle Valves 10 000 psig 689 bar F10 Series
Features: Working pressures up to 10 000 psig (689 bar); Straight, angle, and oblique configurations; Temperatures up to 400°F (204°C) with PTFE packing; up to 850°F (454°C) with graphite packing; F316/F316L stainless steel forged body
-
Solenoid Valves for Electropneumatically Actuated Bellows and Diaphragm Valves
The 3-way solenoid valve opens when it receives and electrical signal, allowing air to enter the actuator. Features: indicator light, voltage surge supressor, manual overide button, 24 in. (61 cm) leads, alternating- or direct-current operating voltages, low power consumption
-
Transportation Capabilities
Transportation Capabilities
-
Tube Facing Tools, TF16, TF24, TF48, and TF72 Series
Features: Tube sizes 1/8 to 4 1/2 in. and 3 to 114.3 mm; Maximum wall thickness 0.118 in. or 3 mm; Portable and lightweight design for mobility and easy operation; Corded and cordless tools
-
All-Welded Check Valves, CW Series
Features: All-welded design provides reliable containment of system fluid; Forward flow starts at less than 2 psig (0.14 bar) pressure differential; Valve closes with less than 2 psig (0.14 bar) back pressure; 316L SS body offers enhanced material purity