Search Results for "{0}"
Are you looking for product listings related to:
Your local authorized Swagelok sales and service center may have additional options.
-
Atmospheric Side Plans
< Back to Mechanical Seal Support Systems Seal Support System Atmospheric Side Plans Seal Plan Kits Swagelok-built atmospheric side plans for seal support are available as seal plan kits only. Each kitcontains everything needed for proper installation, including an engineered drawing, making it...
-
API Plan 51 Quench from Reservoir
API Plan 51 is a quench system for use on the atmospheric side of a single seal. This system acts as a dead-ended reservoir for a fluid. API Plan 51 Kit contents shown solid and include some optional components. This plan: Prevents icing on the atmospheric side of the seal Is typic...
-
API Plan 62 Quench from External Source
API Plan 62 delivers an external quench fluid to the atmospheric side of the seal. A typical application in a refinery is the prevention of coking on seal faces in hot hydrocarbon service by employing a steam quench. Nitrogen or clean water may also be used to quench or cool and clean the atmospheri...
-
API Plan 65A Leakage Collection with Reservoir
API Plan 65A monitors leakage in a single seal arrangement. Connected to the drain port on the gland, a reservoir collects normal leakage and is constantly open to drain. In the event of a seal failure, an orifice fitting on the outlet of the system allows a level transmitter to trigger an alarm due...
-
API Plan 65B Leakage Collection with Reservoir
API Plan 65B monitors leakage in a single seal arrangement. Connected to the drain port on the gland, a reservoir is allowed to collect normal leakage. A level transmitter on the reservoir triggers an alarm in the event of excessive leakage. A valve on the outlet side of the reservoir is typically l...
-
Between Seal Plans
< Back to Mechanical Seal Support Systems Seal Support System Between Seal Plans Seal Plan Assemblies Swagelok-built between seal plans for seal support are available as seal plan assemblies only. Optionsand configurations not listed in the ordering numbering structure are also available, and se...
-
API Plan 72/76 Buffer Gas and Noncondensing Leakage Collection
This panel is a combination of API Plan 72 and Plan 76. The Plan 72 side supplies a buffer gas from an external source between the inboard and outboard faces of a dual seal. For reliable operation, gas seals require a constant supply of clean, dry gas, typically nitrogen. The seal support panel cont...
-
Mechanical Seal Design Principles & Basics
Better by Design: Swagelok Seal Support Systems Swagelok leverages deep fluid system expertise to design and construct simple-to-configure, easy-to-maintain,and safe-to-operate seal support systems. If you are tasked with keeping rotating equipmentonline and operating efficiently, you will find tha...
-
Training
Expand Your Knowledge with Training by Industry Experts Swagelok ® training programs provide a range of valuable and practical tools for meeting day-to-day challenges related to fluid system and sampling system design, operation, and maintenance. In-depth, hands-on courses taught by experienced in...
-
Global Construction Services
Build It Globally. Build It With Confidence. Build It With Swagelok. Managing any large-scale facility construction project can be inherently difficult, and when owners, EPCs, and contractor are located across multiple continents, the situation becomes even more complex. Coordination is critical t...