Raccords et adaptateurs pour tubes — Capuchons et bouchons
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.
-
Raccords et adaptateurs pour tubes — Capuchons et bouchons — Plugs
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2B-500-P Brass 5/16 in. Swagelok® Tube Fitting - - B-10M0-P Brass 10 mm Swagelok® Tube Fitting - - SS-6M0-P 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-400-P-0010 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-400-P-0013 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-400-PBLBQ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-400-PCP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-4M0-P 316 Stainless Steel 4 mm Swagelok® Tube Fitting - - SS-500-P 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting - - SS-600-P-0012 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-25M0-P 316 Stainless Steel 25 mm Swagelok® Tube Fitting - - SS-300-P 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting - - SS-3M0-P 316 Stainless Steel 3 mm Swagelok® Tube Fitting - - SS-6M0-P-0001 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-400-P 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-2400-P 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting - - B-100-P Brass 1/16 in. Swagelok® Tube Fitting - - B-1210-P Brass 3/4 in. Swagelok® Tube Fitting - - B-200-P Brass 1/8 in. Swagelok® Tube Fitting - - B-600-P Brass 3/8 in. Swagelok® Tube Fitting - - B-6M0-P Brass 6 mm Swagelok® Tube Fitting - - B-810-P Brass 1/2 in. Swagelok® Tube Fitting - - B-400-P Brass 1/4 in. Swagelok® Tube Fitting - - HC-400-P Alloy C-276 1/4 in. Swagelok® Tube Fitting - - SS-15M0-P 316 Stainless Steel 15 mm Swagelok® Tube Fitting - - SS-1610-P 316 Stainless Steel 1 in. Swagelok® Tube Fitting - - SS-16M0-P 316 Stainless Steel 16 mm Swagelok® Tube Fitting - - SS-18M0-P 316 Stainless Steel 18 mm Swagelok® Tube Fitting - - HC-810-P Alloy C-276 1/2 in. Swagelok® Tube Fitting - - M-810-P Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting - - PFA-420-P PFA 1/4 in. Swagelok® Tube Fitting - - PFA-620-P PFA 3/8 in. Swagelok® Tube Fitting - - PFA-820-P PFA 1/2 in. Swagelok® Tube Fitting - - S-400-P Carbon Steel 1/4 in. Swagelok® Tube Fitting - - SS-20M0-P 316 Stainless Steel 20 mm Swagelok® Tube Fitting - - SS-22M0-P 316 Stainless Steel 22 mm Swagelok® Tube Fitting - - SS-100-P 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting - - SS-1010-P 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting - - SS-10M0-P 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - SS-12M0-P 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - SS-200-P 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - SS-2000-P 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting - - SS-1210-P 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - SS-600-P 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-810-P 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-8M0-P 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - T-400-P PTFE 1/4 in. Swagelok® Tube Fitting - - SS-810-P-0006 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - 6MO-400-P 6-Moly 1/4 in. Swagelok® Tube Fitting - - 2507-810-P-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting - - 6MO-810-P 6-Moly 1/2 in. Swagelok® Tube Fitting - - 2507-400-P-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-12M0-P-0001 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - -
Raccords et adaptateurs pour tubes — Capuchons et bouchons — Caps
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2B-400-C Brass 1/4 in. Swagelok® Tube Fitting - - PFA-420-C PFA 1/4 in. Swagelok® Tube Fitting - - B-100-C Brass 1/16 in. Swagelok® Tube Fitting - - SS-1210-C 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - SS-15M0-C 316 Stainless Steel 15 mm Swagelok® Tube Fitting - - SS-16M0-C 316 Stainless Steel 16 mm Swagelok® Tube Fitting - - SS-2000-C 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting - - SS-2400-C 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting - - SS-300-C 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting - - SS-600-C 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-8M0-C 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - SS-20M0-C 316 Stainless Steel 20 mm Swagelok® Tube Fitting - - SS-3M0-C 316 Stainless Steel 3 mm Swagelok® Tube Fitting - - SS-4M0-C 316 Stainless Steel 4 mm Swagelok® Tube Fitting - - SS-1010-C 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting - - B-1010-C Brass 5/8 in. Swagelok® Tube Fitting - - B-810-C Brass 1/2 in. Swagelok® Tube Fitting - - SS-12M0-C 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - SS-22M0-C 316 Stainless Steel 22 mm Swagelok® Tube Fitting - - SS-25M0-C 316 Stainless Steel 25 mm Swagelok® Tube Fitting - - SS-3200-C 316 Stainless Steel 2 in. Swagelok® Tube Fitting - - SS-810-C 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-6M0-C 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - B-200-C Brass 1/8 in. Swagelok® Tube Fitting - - B-600-C Brass 3/8 in. Swagelok® Tube Fitting - - SS-200-C 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - SS-10M0-C 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - SS-1610-C 316 Stainless Steel 1 in. Swagelok® Tube Fitting - - SS-400-C 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-500-C 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting - - SS-18M0-C 316 Stainless Steel 18 mm Swagelok® Tube Fitting - - SS-100-C 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting - - SS-14M0-C 316 Stainless Steel 14 mm Swagelok® Tube Fitting - - 2507-400-C-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting - - 2507-600-C-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting - - 2507-810-C-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting - - 6MO-810-C 6-Moly 1/2 in. Swagelok® Tube Fitting - - 6MO-400-C 6-Moly 1/4 in. Swagelok® Tube Fitting - -
Disponibilité des produits par lieu d’entreposage
Horaires