Catalogs
Pipe Fittings — Adapters — 90° Elbows
Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.
Pipe Fittings
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-12-SE | Brass | 3/4 in. | Female NPT | 3/4 in. | Male NPT | View Product |
B-4-SE | Brass | 1/4 in. | Female NPT | 1/4 in. | Male NPT | View Product |
B-6-SE | Brass | 3/8 in. | Female NPT | 3/8 in. | Male NPT | View Product |
B-8-SE | Brass | 1/2 in. | Female NPT | 1/2 in. | Male NPT | View Product |
SS-12-SE | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Male NPT | View Product |
SS-16-SE | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Male NPT | View Product |
SS-2-SE | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Male NPT | View Product |
SS-4-SE | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male NPT | View Product |
SS-4-SE-RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | View Product |
SS-6-SE | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Male NPT | View Product |
SS-8-SE | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Male NPT | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。