text.skipToContent text.skipToNavigation
высокопроизводительные обжимные аппараты (hvsu)

Swagelok® High-Volume Swaging Units (HVSU)

Easily preswage Swagelok nut-ferrule sets onto stainless steel tubing with the Swagelok high-volume (HVSU) swaging unit.

Request More Information

The pneumatically driven and electronically controlled semiautomatic high-volume swaging unit (HVSU) uses sensors to start and stop the process for consistent preswaging results when a large volume of tube fittings are being used. The HVSU has a high cycle life and a cycle counter to help facilitate preventive maintenance.

The HVSU can be used on 1/4, 3/8, and 1/2 inch and 6, 8, 10, 12 mm tubing with no tools needed to change from one tubing size to another.

Swaging Tool Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Стендовый трубогиб Swagelok

Using the Swagelok Bench Top Tube Bender

Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.

See the Tube Bender in Action

Swagelok Resources Curated for You

Сервисы Swagelok по выявлению утечек на объекте
How to Avoid System Leaks: The Importance of Proper Tube Preparation

A successful tube fitting depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.

Манометр Green Alternative Systems
Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions

With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time – which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.

Ручной трубогиб Swagelok в действии
The Three T’s to Achieve an Intricate System of Tubing

Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.

Ручной трубогиб Swagelok в действии
How to Use a Swagelok Hand Tube Bender

Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.