text.skipToContent text.skipToNavigation

Stainless Steel 1-Piece 40 Series 6-Way Ball Valve, 0.08 Cv, 1/8 in. Female Swagelok Tube Fitting

Part #: SS-43Y6FS2

Add To Favorites

Overview

6-Way Crossover

The 40 series one-piece instrumentation ball valve has performed reliably for nearly 40 years in multiple industries. Swagelok modified the valve construction and developed an innovative assembly process. The result is the 40G series ball valve, which features an expanded operating temperature rating, improved thermal cycling capabilities, and reduced potential for leaks.

Specifications

Attribute Value
Ball/Stem Material Stainless Steel
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Female Swagelok® Tube Fitting
Connection 2 Size 1/8 in.
Connection 2 Type Female Swagelok® Tube Fitting
Connection 3 Size 1/8 in.
Connection 3 Type Female Swagelok® Tube Fitting
Connection 4 Size 1/8 in.
Connection 4 Type Female Swagelok® Tube Fitting
CV Maximum 0.08
Flow Path Standard
Flow Pattern 6-Way, Crossover
Handle Color Black
Handle Style Lever
Low Emissions Certified Yes
Orifice 0.062 in /1.6 mm
Packing Material PTFE
Ring/Disc Material PTFE-Coated Stainless Steel
Room Temperature Pressure Rating 500 PSIG @ 100°F /34.4 BAR @ 37°C
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141600
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.