The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Overview
Packing Adjustment Tool
Select from a variety of spare parts and accessories for your Swagelok valve.
Features: On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Note orientation of the directional handle. Bar handle must be installed pointing in the same direction as the removed handle; Loosen set screw; Remove current handle. Also remove the handle stop insert when applicable.
40 series ball valve (standard) packing adjustment instructions, multilingual
If the valve handle is removed, please note its orientation; When reinstalled, the handle must be in the same orientation.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
This document contains instructions for replacing a standard valve handle with a latch/lock handle on the following 3-way ball valves:
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Specifications
Attribute | Value |
---|---|
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
For Series | 43 Series |
eClass (4.1) | 37010602 |
eClass (5.1.4) | 37010401 |
eClass (6.0) | 37019204 |
eClass (6.1) | 37019204 |
UNSPSC (4.03) | 40141616 |
UNSPSC (10.0) | 40141616 |
UNSPSC (11.0501) | 40141616 |
UNSPSC (13.0601) | 40141616 |
UNSPSC (15.1) | 40141616 |
UNSPSC (17.1001) | 40141600 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.