Check Valves — High-Purity Welded Check Valves, CW Series
Your local authorized Swagelok sales and service center may have additional options.
-
Check Valves — High-Purity Welded Check Valves, CW Series — Fixed PressureYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
6LV-CW4BW4-P 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6L-CW4FR4VR4-P 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Integral Male VCR 6L-CW4FR4-VR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 6L-CW4VR4-PX 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR 6L-CW4VR8 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR 6L-CW4S4 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 6L-CW4VR4 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR 6L-CW4FR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6L-CW4VR8-P 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR 6LV-CW4BW4 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6L-CW4VR4-EP 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR 6L-CW4FR4-P 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6L-CW4VR4-P 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR 6L-CW4VR4-NE 316L Stainless Steel 1/4 in. Integral Male VCR 1/4 in. Integral Male VCR 6LV-CW4BW4-EP 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld
Product Availability by Store Location
Hours