Needle and Metering Valves — Severe-Service Needle Valves, N and HN Series
Your local authorized Swagelok sales and service center may have additional options.
-
Needle and Metering Valves — Severe-Service Needle Valves, N and HN Series — Straight Pattern, Regulating StemYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-3HNRF4-G 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-12NRF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-3HNRF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-3HNRS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-3NTRS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-3NRF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-3HNRS4-G 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-3NRS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-6HNRF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-12NRS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-3NRS4-G 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-12NRS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting SS-6NRS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting -
Needle and Metering Valves — Severe-Service Needle Valves, N and HN Series — Straight Pattern, Ball StemYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-3NBS4-G 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-6NBS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-12NBF12 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT SS-12NBSW8P-G 316 Stainless Steel 1/2 in. Pipe Socket Weld 1/2 in. Pipe Socket Weld SS-3NBS2-G 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-6HNBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-12NBS8-G 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-3NBS4-BKP-G 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-12NBS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-6NBF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-3NBF4-G 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-6NBSW8T-G 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Tube Socket Weld SS-6NBS10MM-G 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting SS-3NBS6MM-G 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-12NBS12-G 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting SS-6NBS6-G 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-3NBF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT SS-12NBF8-G 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-12NBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-6NBF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT SS-6NBS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-3NBF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-3NBS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-6NBS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-6NBS8-G 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-3NBVCR4 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR HC-3NBS4-HC Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-3NBS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-12NBS16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting SS-12NBS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting SS-6NBS12MM-G 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting
Product Availability by Store Location
Hours