Catalogs
Tube Fittings and Adapters — Unions — Straights
チューブをしっかりとグリップし、耐振性に優れているため、漏れのないシールを形成します。Swagelokチューブ継手は、70年以上にわたって高い評価をいただいてきました。その優れた信頼性は、各種テスト・レポートでも実証されています。中には、非常に過酷な条件下で実施されたテストも含まれています。
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Features: Suitable for liquid or gas chromatography; 316 stainless steel construction; Offered in sizes from 1/16 to 1/2 in.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-1210-3-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
2507-1210-6-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
2507-1210-9-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
2507-400-6-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
2507-400-9-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
2507-600-3-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
2507-600-6-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
2507-600-9-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
2507-810-3-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
2507-810-6-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
2507-810-9-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
6MO-400-6 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
6MO-600-6 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
6MO-810-6 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
825-400-6 | Alloy 825 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
B-100-6 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
B-1010-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | View Product |
B-10M0-6 | Brass | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
B-10M0-6-6 | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
B-1210-6 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
B-12M0-6 | Brass | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
B-1410-6 | Brass | 7/8 in. | Swagelok® Tube Fitting | 7/8 in. | Swagelok® Tube Fitting | View Product |
B-15M0-6 | Brass | 15 mm | Swagelok® Tube Fitting | 15 mm | Swagelok® Tube Fitting | View Product |
B-1610-6 | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
B-1810-6 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 1/8 in. | Swagelok® Tube Fitting | View Product |
B-200-6 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
B-300-6 | Brass | 3/16 in. | Swagelok® Tube Fitting | 3/16 in. | Swagelok® Tube Fitting | View Product |
B-400-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
B-600-6 | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
B-6M0-6 | 真ちゅう | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | View Product |
B-6M0-6-4 | 真ちゅう | 6 mm | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
B-810-6 | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
B-8M0-6 | 真ちゅう | 8 mm | Swagelok®チューブ継手 | 8 mm | Swagelok®チューブ継手 | View Product |
HC-200-6 | 合金C-276 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
HC-400-6 | 合金C-276 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
HC-400-61 | 合金C-276 | 1/4 インチ | Swagelok® チューブ継手 | 1/4 インチ | Swagelok® チューブ継手 | View Product |
HC-600-6 | 合金C-276 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
HC-810-6 | 合金C-276 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
M-400-6 | 合金400/R-405 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
M-600-6 | 合金400/R-405 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
M-810-6 | 合金400/R-405 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
PFA-220-6 | PFA | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
PFA-420-6 | PFA | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
PFA-620-6 | PFA | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
PFA-820-6 | PFA | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
S-1210-6 | 炭素鋼チューブ | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | View Product |
S-300-6 | 炭素鋼チューブ | 3/16 インチ | Swagelok®チューブ継手 | 3/16 インチ | Swagelok®チューブ継手 | View Product |
S-400-6 | 炭素鋼チューブ | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
S-600-6 | 炭素鋼チューブ | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
S-810-6 | 炭素鋼チューブ | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
SS-100-6 | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/16 インチ | Swagelok®チューブ継手 | View Product |
SS-100-6BT | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/16 インチ | Swagelok®チューブ継手 | View Product |
SS-1010-6 | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | 5/8 インチ | Swagelok®チューブ継手 | View Product |
SS-10M0-6 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 10 mm | Swagelok®チューブ継手 | View Product |
SS-10M0-6-2 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
SS-10M0-6-4 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
SS-10M0-6-6 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
SS-10M0-6-8 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
SS-1210-6 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | View Product |
SS-1210-6-0021 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | ロングSwagelok®チューブ継手 | View Product |
SS-1210-6-12AN | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | AN チューブ・フレアー | View Product |
SS-1210-6BT | 316ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | View Product |
SS-1210-6SC11 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | View Product |
SS-12M0-6 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | View Product |
SS-12M0-6-4 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
SS-12M0-6-6 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
SS-12M0-6-8 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
SS-1410-6 | 316 ステンレス鋼 | 7/8 インチ | Swagelok®チューブ継手 | 7/8 インチ | Swagelok®チューブ継手 | View Product |
SS-14M0-6 | 316 ステンレス鋼 | 14 mm | Swagelok®チューブ継手 | 14 mm | Swagelok®チューブ継手 | View Product |
SS-14M0-6-8 | 316 ステンレス鋼 | 14 mm | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
SS-15M0-6 | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 15 mm | Swagelok®チューブ継手 | View Product |
SS-15M0-6-8 | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
SS-1610-6 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | Swagelok®チューブ継手 | View Product |
SS-1610-6-16AN | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | AN チューブ・フレアー | View Product |
SS-1610-6BT | 316ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | Swagelok®チューブ継手 | View Product |
SS-16M0-6 | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 16 mm | Swagelok®チューブ継手 | View Product |
SS-16M0-6-10 | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 5/8 インチ | Swagelok®チューブ継手 | View Product |
SS-18M0-6 | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 18 mm | Swagelok®チューブ継手 | View Product |
SS-18M0-6-12 | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | View Product |
SS-1F0-6GC | 316 ステンレス鋼 | 1/16 インチ | めすSwagelok®チューブ継手 | 1/16 インチ | めすSwagelok®チューブ継手 | View Product |
SS-2000-6 | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | Swagelok®チューブ継手 | View Product |
SS-200-6 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
SS-200-6-2AN | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | AN チューブ・フレアー | View Product |
SS-200-6-4AN | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | AN チューブ・フレアー | View Product |
SS-20M0-6 | 316 ステンレス鋼 | 20 mm | Swagelok®チューブ継手 | 20 mm | Swagelok®チューブ継手 | View Product |
SS-20M0-6-12 | 316 ステンレス鋼 | 20 mm | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | View Product |
SS-22M0-6 | 316 ステンレス鋼 | 22 mm | Swagelok®チューブ継手 | 22 mm | Swagelok®チューブ継手 | View Product |
SS-2400-6 | 316 ステンレス鋼 | 1 1/2 インチ | Swagelok®チューブ継手 | 1 1/2 インチ | Swagelok®チューブ継手 | View Product |
SS-25M0-6 | 316 ステンレス鋼 | 25 mm | Swagelok®チューブ継手 | 25 mm | Swagelok®チューブ継手 | View Product |
SS-28M0-6 | 316 ステンレス鋼 | 28 mm | Swagelok®チューブ継手 | 28 mm | Swagelok®チューブ継手 | View Product |
SS-2M0-6 | 316 ステンレス鋼 | 2 mm | Swagelok®チューブ継手 | 2 mm | Swagelok®チューブ継手 | View Product |
SS-2M0-6-1 | 316 ステンレス鋼 | 2 mm | Swagelok®チューブ継手 | 1/16 インチ | Swagelok®チューブ継手 | View Product |
SS-2M0-6-2 | 316 ステンレス鋼 | 2 mm | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
SS-2M0-6-4 | 316 ステンレス鋼 | 2 mm | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
SS-300-6 | 316 ステンレス鋼 | 3/16 インチ | Swagelok®チューブ継手 | 3/16 インチ | Swagelok®チューブ継手 | View Product |
SS-30M0-6 | 316 ステンレス鋼 | 30 mm | Swagelok®チューブ継手 | 30 mm | Swagelok®チューブ継手 | View Product |
SS-3200-6 | 316 ステンレス鋼 | 2 インチ | Swagelok®チューブ継手 | 2 インチ | Swagelok®チューブ継手 | View Product |
SS-38M0-6 | 316 ステンレス鋼 | 38 mm | Swagelok®チューブ継手 | 38 mm | Swagelok®チューブ継手 | View Product |
SS-3M0-6 | 316 ステンレス鋼 | 3 mm | Swagelok®チューブ継手 | 3 mm | Swagelok®チューブ継手 | View Product |
SS-3M0-6-2 | 316 ステンレス鋼 | 3 mm | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
SS-400-6 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
SS-400-6-1FGC | 316 ステンレス鋼 | 1/4 インチ | めすSwagelok®チューブ継手 | 1/16 インチ | めすSwagelok®チューブ継手 | View Product |
SS-400-6-4AN | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | AN チューブ・フレアー | View Product |
SS-400-6JA | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
SS-400-6SC11 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
SS-4M0-6 | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 4 mm | Swagelok®チューブ継手 | View Product |
SS-4M0-6-2 | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
SS-4M0-6-4 | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
SS-500-6 | 316 ステンレス鋼 | 5/16 インチ | Swagelok®チューブ継手 | 5/16 インチ | Swagelok®チューブ継手 | View Product |
SS-600-6 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
SS-600-6-4AN | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | AN チューブ・フレアー | View Product |
SS-600-6-6AN | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | AN チューブ・フレアー | View Product |
SS-600-6BT | 316ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
SS-600-6SC11 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
SS-6M0-6 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | View Product |
SS-6M0-6-2 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
SS-6M0-6-4 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
SS-6M0-6-6 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
SS-6M0-6-8 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
SS-810-6 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
SS-810-6-0030 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
SS-810-6-8AN | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | AN チューブ・フレアー | View Product |
SS-810-6SC11 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
SS-8M0-6 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 8 mm | Swagelok®チューブ継手 | View Product |
SS-8M0-6-2 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
SS-8M0-6-4 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
SS-8M0-6-6 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
T-400-6 | PTFE | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
TI-400-6 | チタニウム | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
TI-810-6 | チタニウム | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.