The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Swagelok Tube Fitting, Adapter Run Tee, 1/4 in. Tube OD x 1/4 in. Tube Adapter x 1/4 in. Tube OD
Log in or Register to view price
Catalogs
Tees
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Disponibles en medidas de tubo desde 2 a 50 mm y desde 1/16 a 2 pulg.; Galgabilidad consistente en la instalación inicial; Fácil desconexión y reutilización; Gran variedad de materiales y configuraciones
Detectores de fugas líquidos Snoop®; Lubricantes para roscas Goop™ ; Sellante para roscas SWAK®, cinta de PTFE y sellante sin PTFE
Features: Step-by-step identification procedure for threads and end connections.
Selección del tubo ; Manejo del tubo ; Servicio de gases ; Instalación del tubo; Tablas de presiones de servicio admisibles sugeridas; Tubo de acero al carbono; Tubo de acero inoxidable; Tubo de cobre; Tubo de aluminio; Tubo de aleación 400; Tubo de aleación C-276; Tubo de aleación 20; Tubo de aleación 600; Tubo de titanio grado 2; Tubo Súper Dúplex SAF 2507™; Tubo de aleación 825; Tubo de aleación 625; Factores de temperatura elevada
Este documento especifica las directrices seguidas por Swagelok® Company y sus proveedores, para asegurar el cumplimiento de los requisitos de limpieza del producto según está establecido por ASTM G93 Nivel C.
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Bored Through | No |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/4 in. |
Connection 1 Type | Swagelok® Tube Fitting |
Connection 2 Size | 1/4 in. |
Connection 2 Type | Tube Adapter |
Connection 3 Size | 1/4 in. |
Connection 3 Type | Swagelok® Tube Fitting |
Flow Restrictor | No |
eClass (4.1) | 37020716 |
eClass (5.1.4) | 37020506 |
eClass (6.0) | 37020506 |
eClass (6.1) | 37020506 |
UNSPSC (4.03) | 40141718 |
UNSPSC (10.0) | 40142612 |
UNSPSC (11.0501) | 40142605 |
UNSPSC (13.0601) | 40183102 |
UNSPSC (15.1) | 40183102 |
UNSPSC (17.1001) | 40183102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。