Tube Fittings and Adapters — Reducers
Your local authorized Swagelok sales and service center may have additional options.
-
Tube Fittings and Adapters — Reducers — Rectos
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-200-R-4BT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® SS-200-R-6BT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 3/8 pulg. Adaptador a tubo Swagelok® SS-100-R-2BT Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/8 pulg. Adaptador a tubo Swagelok® SS-100-R-4BT Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® SS-200-6-1BT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/16 pulg. Racor Swagelok® SS-600-R-8BT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. Adaptador a tubo Swagelok® SS-6M0-6-3MBT Acero inoxidable 316 6 mm Racor Swagelok® 3 mm Racor Swagelok® SS-6M0-R-12MBT Acero inoxidable 316 6 mm Racor Swagelok® 12 mm Racor Swagelok® SS-810-6-2BT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® SS-810-6BT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® SS-810-6-4BT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-810-R-12BT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/4 pulg. Adaptador a tubo Swagelok® SS-400-R-12BT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/4 pulg. Adaptador a tubo Swagelok® SS-400-R-6BT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/8 pulg. Adaptador a tubo Swagelok® SS-600-6-2BT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® SS-600-6-4BT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-400-R-8BT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/2 pulg. Adaptador a tubo Swagelok® SS-3M0-R-6MBT Acero inoxidable 316 3 mm Racor Swagelok® 6 mm Adaptador a tubo Swagelok® SS-400-6-1BT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/16 pulg. Racor Swagelok® SS-400-6-2BT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® SS-400-6BT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-200-R-8BT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/2 pulg. Adaptador a tubo Swagelok® SS-810-R-16BT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1 pulg. Adaptador a tubo Swagelok®
Product Availability by Store Location
Hours