text.skipToContent text.skipToNavigation

Quick-Connects — Instrumentation Quick-Connects — Tiges

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Quick-Connects — Instrumentation Quick-Connects — Tiges
Réalisez rapidement et simplement des raccordements, avec les raccords rapides Swagelok, dans des applications qui nécessitent d'effectuer de fréquents raccordements tout en limitant les inclusions d'air et les déversements de fluide.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-S-2PM Laiton 1/8 po Filetage NPT mâle - - View Product
B-QC4-S-400 Laiton 1/4 po Raccord Swagelok® pour tubes - - View Product
B-QC4-S-400K1 Laiton 1/4 po Raccord Swagelok® pour tubes - - View Product
B-QC4-S-400K3 Laiton 1/4 po Raccord Swagelok® pour tubes - - View Product
B-QC4-S-4PF Laiton 1/4 po Filetage NPT femelle - - View Product
B-QC4-S-4PM Laiton 1/4 po Filetage NPT mâle - - View Product
B-QC4-S-6M0 Laiton 6 mm Raccord Swagelok® pour tubes - - View Product
B-QC6-S-4PF Laiton 1/4 po Filetage NPT femelle - - View Product
B-QC6-S-4PM Laiton 1/4 po Filetage NPT mâle - - View Product
B-QC6-S-600 Laiton 3/8 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-S-200 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-S-2PF Acier inoxydable 316 1/8 po Filetage NPT femelle - - View Product
SS-QC4-S-2PM Acier inoxydable 316 1/8 po Filetage NPT mâle - - View Product
SS-QC4-S-400 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-S-400K1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-S-400K2 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-S-400K3 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-S-400K4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-S-400K5 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-S-4FT Acier inoxydable 316 1/4 po Taraudage conique ISO - - View Product
SS-QC4-S-4MT Acier inoxydable 316 1/4 po Filetage conique ISO mâle - - View Product
SS-QC4-S-4PF Acier inoxydable 316 1/4 po Filetage NPT femelle - - View Product
SS-QC4-S-4PM Acier inoxydable 316 1/4 po Filetage NPT mâle - - View Product
SS-QC4-S-4PMK2 Acier inoxydable 316 1/4 po Filetage NPT mâle - - View Product
SS-QC4-S-6M0 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes - - View Product
SS-QC6-S-10M0 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes - - View Product
SS-QC6-S-4PF Acier inoxydable 316 1/4 po Filetage NPT femelle - - View Product
SS-QC6-S-4PM Acier inoxydable 316 1/4 po Filetage NPT mâle - - View Product
SS-QC6-S-600 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes - - View Product
SS-QC6-S-6PF Acier inoxydable 316 3/8 po Filetage NPT femelle - - View Product
SS-QC6-S-6PM Acier inoxydable 316 3/8 po Filetage NPT mâle - - View Product
SS-QC8-S-12M0 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes - - View Product
SS-QC8-S-810 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes - - View Product
SS-QC8-S-8PF Acier inoxydable 316 1/2 po Filetage NPT femelle - - View Product
SS-QC8-S-8PM Acier inoxydable 316 1/2 po Filetage NPT mâle - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.