Catalogs
Quick-Connects — Instrumentation Quick-Connects — DESO Stems
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.
퀵 코넥트 QC, QF, QM, 및 QTM 시리즈:
QC, QF, QM, 및 QTM 시리즈■ 비틀림, 회전 및 렌치 작업이 필요 없음■ 단일 차단용, 양단 차단용 및 대용량용 모델
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-QC4-D-400 | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | - | - | View Product |
| B-QC4-D-4PF | Laiton | 1/4 po | Filetage NPT femelle | - | - | View Product |
| B-QC4-D-4PM | Laiton | 1/4 po | Filetage NPT mâle | - | - | View Product |
| B-QC4-D-6M0 | Laiton | 6 mm | Raccord Swagelok® pour tubes | - | - | View Product |
| B-QC6-D-4PF | Laiton | 1/4 po | Filetage NPT femelle | - | - | View Product |
| B-QC6-D-4PM | Laiton | 1/4 po | Filetage NPT mâle | - | - | View Product |
| B-QC6-D-600 | Laiton | 3/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
| B-QC6-D-6PM | Laiton | 3/8 po | Filetage NPT mâle | - | - | View Product |
| B-QC8-D-810 | Laiton | 1/2 po | Raccord Swagelok® pour tubes | - | - | View Product |
| B-QC8-D-8PF | Laiton | 1/2 po | Filetage NPT femelle | - | - | View Product |
| B-QC8-D-8PM | Laiton | 1/2 po | Filetage NPT mâle | - | - | View Product |
| SS-QC4-D-200 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC4-D-2PF | Acier inoxydable 316 | 1/8 po | Filetage NPT femelle | - | - | View Product |
| SS-QC4-D-2PM | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | - | - | View Product |
| SS-QC4-D-400 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC4-D-400K1 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC4-D-400K2 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC4-D-400K3 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC4-D-400K4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC4-D-400K5 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC4-D-400KZ | 316ステンレス鋼 | 1/4 インチ | Swagelok® チューブ継手 | - | - | View Product |
| SS-QC4-D-4MT | 316 ステンレス鋼 | 1/4 インチ | ISO管用テーパーおねじ | - | - | View Product |
| SS-QC4-D-4PF | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | - | - | View Product |
| SS-QC4-D-4PFK5 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | - | - | View Product |
| SS-QC4-D-4PFKZ | 316ステンレス鋼 | 1/4 インチ | NPTめねじ | - | - | View Product |
| SS-QC4-D-4PM | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | View Product |
| SS-QC4-D-4PMK2 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | View Product |
| SS-QC4-D-4PMK3 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | View Product |
| SS-QC4-D-4PMKZ | 316ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | View Product |
| SS-QC4-D-6M0 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC4-D-6M0K1 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC6-D-10M0 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC6-D-4PF | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | - | - | View Product |
| SS-QC6-D-4PM | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | View Product |
| SS-QC6-D-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-D-600K1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-D-600K2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-D-600K3 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-D-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | View Product |
| SS-QC6-D-6PM | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
| SS-QC6-DC-6HC | 316 Stainless Steel | 3/8 in. | Hose Connector | - | - | View Product |
| SS-QC8-D-12M0 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC8-D-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC8-D-810K1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC8-D-8MT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | - | - | View Product |
| SS-QC8-D-8PF | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | View Product |
| SS-QC8-D-8PM | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。