The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel 1/4 in. Male Swagelok VCR Split-Nut Assembly
Log in or Register to view price
Catalogs
Male Split Nuts
Achieve a leak-tight connection while maintaining the high purity of a metal-to-metal seal connection with the Swagelok VCR® metal gasket face seals.
1/16 in. 부터 1 in. 및 6 mm 에서 18 mm; 고순도 스텐레스강; 최초로 설계된 진정한 VCR 제품
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
범위 이 문서에서는 Swagelok및 관련 공급자가 ASTM G93 레벨 C에 언급된 제품 청정도 요건을 준수하기 위해 사용하는 가이드라인을 설명합니다. 이 문서는 유체가 접촉되는 시스템 부품에만 한정적으로 적용됩니다. 이 문서는 제품 카탈로그, 기술 보고서 및 기타 보고서들과 함께 이용해야 합니다.
범위 이 문서에서는 Swagelok이 초고순도(UHP) 전해연마된 스텐레스강 제품과 초고순도 플라스틱 제품을 생산할 때에 준수하는 가이드라인을 설명합니다. 완전한 제품 정보를 얻기 위해서는 이 문서와 함께 제품 카탈로그, 기술 자료 및 보고서도 이용해야 합니다.
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/4 in. |
Connection 1 Type | Male VCR® Metal Gasket Face Seal Fitting |
Flow Restrictor | No |
eClass (4.1) | 37020718 |
eClass (5.1.4) | 37020517 |
eClass (6.0) | 23110700 |
eClass (6.1) | 37020517 |
UNSPSC (4.03) | 31161700 |
UNSPSC (10.0) | 31161700 |
UNSPSC (11.0501) | 31161700 |
UNSPSC (13.0601) | 31161700 |
UNSPSC (15.1) | 31161700 |
UNSPSC (17.1001) | 31161728 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.