Swagelok® Gas Cylinder Changeover Regulators
Gas cylinder changeover regulators are designed to meet unique application needs.
Request More InformationGas cylinder changeover regulators switch automatically between two gas sources, easing the burden and downtime associated with manual changeovers.
Swagelok® Gas Cylinder Changeover Regulators is a two-stage gas delivery system that ensures continuous flow of gases in critical applications. When one supply drops below the changeover pressure, the selector regulator automatically switches the gas feed from the depleted supply to an alternate supply. The automatic operation eliminates costly system downtime and maintenance expense of continuously monitoring the gas supply.
Specifications
Maximum Inlet Pressure | 4351 psig (300 bar) with PEEK seat 3600 psig (248 bar) Cylinder connections and hose accessories may limit inlet pressure ratings. |
Pressure Control Ranges | 0 to 10 psig (0.68 bar) through 0 to 500 psig (34.4 bar) |
Nominal Changeover Pressures | 100, 250 and 500 psig (6.8, 17.2, and 34.4 bar) |
Flow Coefficient (Cv) | 0.06 |
Maximum Operating Temperature | 176°F (80°C) with PCTFE seat 392°F (200°C) with PEEK seat 212°F (100°C) with PEEK seat and maximum inlet pressure greater than 3600 psig (248 bar) |
Gas Cylinder Changeover Regulators Catalogs
Find comprehensive details on our gas cylinder changeover regulators covering construction materials, accessories, pressure, and temperature ratings.
Swagelok offers pressure-reducing and vapor recovery (back-pressure) tank blanketing regulators for systems requiring an inert gas in the vapor space of a storage tank.
Need Help Selecting the Right Regulators?
Compare the performance of different regulators under varying application conditions with our regulator flow curve generator tool.
Find the Right RegulatorSwagelok Regulator Resources
Managing Supply Pressure Effect (SPE) in a Regulator
Supply pressure effect, also known as dependency, is an inverse relationship between inlet and outlet pressure variables within a regulator. Learn how to manage this phenomenon in your pressure regulators with tips from Swagelok.
How Thorough Testing Ensures Reliable Regulator Performance
Have you ever wondered what testing goes into a product designed to operate in extreme conditions? Take a look behind the lab doors, following the development journey of RHPS Series industrial regulators rated for use at temperatures well below zero.
How to Flatten a Regulator Flow Curve to Reduce Droop
Droop is an issue for every pressure-reducing regulator. Learn how to minimize droop and flatten regulator flow curves with various dome loaded regulator configurations.
How to Use a Regulator to Reduce Time Delay in an Analytical Instrumentation System
Time delay is often underestimated or misunderstood in analytical systems. One way to mitigate this delay is with a pressure-controlled regulator. Learn how to manage your analytical system’s time delay with these tips.