Swagelok® Ultrahigh-Purity Valves for High-Flow Atomic Layer Processing Applications (ALD20 Series)
Swagelok ALD20 ultrahigh-purity valves offer a high flow capacity ideal for atomic layer deposition processes that require low-vapor pressure precursor gases.
Request ALD20 Valve InformationThe high-flow Swagelok® ALD20 ultrahigh-purity valve provides the reliability and performance expected of Swagelok® ALD valves while also enabling previously unattainable temperature stability and flow possibilities. It enables manufacturers to experiment with different processes and low-vapor pressure chemistries to achieve the uniform gas deposition needed to develop advanced technology without significantly changing processes.
The Swagelok ALD20 valve can:
- Deliver a of 1.2 Cv flow rate in the same footprint (1.5 in.) as existing ALD valves, offering improved performance without requiring retooling
- Provide an even greater 1.7 Cv with a slightly larger (1.75 in.) standard variant—the highest flow rate currently available from an ultrahigh-cycle life, ultrahigh-purity valve
- Be immersed in a gas box from 50°F (10°C) up to 392°F (200°C), eliminating the need to isolate the actuator during heating and improving deposition consistency
- Provide enhanced corrosion resistance with 316L VIM-VAR stainless steel or Alloy 22 body material options
- Support clean operation over the course of an ultrahigh cycle life for process integrity thanks to a highly polished bellows with a 5 μin. Ra finish
- Deliver high-speed (<10ms) repeatable actuation for precise, consistent flow to meet dosing requirements
Custom-set flow coefficients are also available.
Learn How The ALD20 Valve Helps Overcome Semiconductor Processing Hurdles
ALD20 Valve Specifications
| Working Pressure | Vacuum to 20 psig (1.4 bar) |
| Burst Pressure | >3200 psig (220 bar) |
| Actuation Pressure | 70 to 90 psig (4.9 to 6.2 bar) |
| Temperature | 50° to 392°F (10° to 200°C) |
| Flow Coefficient (Cv) | 1.2 (MSM) or 1.7 (straight pattern) |
| Body Materials | 316L VIM-VAR or Alloy 22 |
| Bellows Material | Alloy 22 (5 μin. Ra finished) |
| End Connections | Type (Size): Female VCR® fitting (1/2 in.), rotatable male VCR fitting (1/2 in.), tube butt weld, 0.50 in. long (1/2 in. x 0.049 in.), modular surface-mount high-flow C-seal (1.5 in.) |
Need help with ALD valve selection?
ALD20 Series Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ サイクル・ライフが非常に優れ、高速で開閉可能/■ 流量係数(Cv 値):0.27 から1.7 まで/■ 最高使用温度:200°C(ALD20 の場合)/■ オプション:電気式インジケーター、光学式ポジション・センサーなど/■ 超高純度用途に適した316L VIM-VAR ステンレス鋼製ボディ/■ エンド・コネクション・タイプ:集積モデル、チューブ突き合わせ溶接、VCR ® メタル・ガスケット式面シール継手
One New Valve: Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.
Unlock More of the Periodic TableSwagelok-Ressourcen für Sie zusammengestellt
Verbessern Sie Ihre Halbleiterproduktion durch den Einsatz optimierter Legierungen
Erfahren Sie, wie Halbleiterhersteller ihre Produktionsausbeute und Profitabilität durch Auswahl der passenden Werkstoffe für wichtige Fluidsystemkomponenten langfristig optimieren.
Q&A: Entwicklungen und Trends in der Halbleiterherstellung
In diesem Artikel beschäftigen wir uns damit, wie die Zusammenarbeit zwischen Herstellern von Halbleiter-Fertigungsanlagen, Chipproduzenten und Fluidsystemanbietern in der Halbleiterindustrie über Jahrzehnte hinweg dazu beigetragen hat, dass das Mooresche Gesetz eingehalten werden konnte. Zudem werfen wir einen Blick in die Zukunft dieser schnelllebigen Branche.
Hersteller für Glasfaserproduktionssysteme erhöht seine Effizienz durch maßgeschneiderte Lösungen für seine Kunden
Bereits seit den 1980er-Jahren setzt Rosendahl Nextrom auf die Zusammenarbeit mit Swagelok, um sich geschäftlich weiterzuentwickeln. Erfahren Sie mehr über die Lösungen, mit denen es der Firma gelungen ist, der Konkurrenz stets einen Schritt voraus zu sein und sich als Marktführer zu behaupten.
Zuverlässige Fluidsystemlösungen für die Wissenschaft
Erfahren Sie mehr darüber, warum sich das finnische Unternehmen Bluefors bei der Herstellung seiner Mischungskryostate für Anwendungen in den Bereichen Quantum-Computing und Experimentalphysik auf die Fluidsystemkomponenten und -lösungen von Swagelok verlässt.