Overview
Rubber Hose — End Connections — End Connections
End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.
Hose and Flexible Tubing
Hose Assemblies, Bulk Hose, Flexible Tubing, and End Connections ■ Core materials include metal, PTFE, PFA, vinyl, nylon, polyethylene, and rubber ■ Nominal hose sizes 1/8 to 2 in. ■ Wide range of fractional and metric end connections ■ Custom lengths available ■ Optional covers, tagging, and testing
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-PB12-PM12 | Brass | 3/4 in. | Male NPT | - | - | View Product |
B-PB12-TA12 | Brass | 3/4 in. | Swagelok® Tube Adapter | - | - | View Product |
B-PB4-MT4 | Brass | 1/4 in. | Male ISO Tapered Thread | - | - | View Product |
B-PB4-PM4 | Brass | 1/4 in. | Male NPT | - | - | View Product |
B-PB4-TA4 | Brass | 1/4 in. | Swagelok® Tube Adapter | - | - | View Product |
B-PB6-MT6 | Brass | 3/8 in. | Male ISO Tapered Thread | - | - | View Product |
B-PB6-PM4 | Brass | 1/4 in. | Male NPT | - | - | View Product |
B-PB6-PM6 | Brass | 3/8 in. | Male NPT | - | - | View Product |
B-PB6-TA6 | Brass | 3/8 in. | Swagelok® Tube Adapter | - | - | View Product |
B-PB6-TM10 | Brass | 10 mm | Swagelok® Tube Adapter | - | - | View Product |
B-PB8-PM8 | Brass | 1/2 in. | Male NPT | - | - | View Product |
B-PB8-TA8 | Brass | 1/2 in. | Swagelok® Tube Adapter | - | - | View Product |
B-PB8-TM12 | Brass | 12 mm | Swagelok® Tube Adapter | - | - | View Product |
SS-PB12-PM12 | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | View Product |
SS-PB12-TA12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | - | - | View Product |
SS-PB16-TA16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | - | - | View Product |
SS-PB4-6 | 316 Stainless Steel | 1/4 in. | Multi-Purpose Push-On Hose Insert | - | - | View Product |
SS-PB4-MT4 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | View Product |
SS-PB4-PM4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
SS-PB4-SL4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-PB4-TA4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | View Product |
SS-PB4-TM6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | - | - | View Product |
SS-PB4-TM8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | - | - | View Product |
SS-PB6-6 | 316 Stainless Steel | 3/8 in. | Multi-Purpose Push-On Hose Insert | - | - | View Product |
SS-PB6-MT6 | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | - | - | View Product |
SS-PB6-PM4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
SS-PB6-PM6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
SS-PB6-SL6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-PB6-TA4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | View Product |
SS-PB6-TA6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | View Product |
SS-PB6-TA8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | View Product |
SS-PB6-TM10 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | - | - | View Product |
SS-PB6-TM8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | - | - | View Product |
SS-PB8-6 | 316 Stainless Steel | 1/2 in. | Multi-Purpose Push-On Hose Insert | - | - | View Product |
SS-PB8-MT8 | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | - | - | View Product |
SS-PB8-PM8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
SS-PB8-SL8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-PB8-TA8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | View Product |
SS-PB8-TM12 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.