text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Reducing Bushing, 1/2 in. Male ISO Tapered x 3/8 in. Female ISO Tapered Thread

Part #: SS-8-RBT-6RT

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Male ISO Tapered Thread
Connection 2 Size 3/8 in.
Connection 2 Type Female ISO Tapered Thread
Flow Restrictor No
eClass (4.1) 37020564
eClass (5.1.4) 37020514
eClass (6.0) 37020514
eClass (6.1) 37020514
eClass (10.1) 37020514
UNSPSC (4.03) 40141724
UNSPSC (10.0) 40173607
UNSPSC (11.0501) 40142305
UNSPSC (13.0601) 40173607
UNSPSC (15.1) 40141719
UNSPSC (17.1001) 40172307
Straights

Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Stainless Steel Pipe Fitting, Reducing Bushing, 1/2 in. Male ISO Tapered x 3/8 in. Female ISO Tapered Thread

Part #: SS-8-RBT-6RT
View Catalog

Add To Favorites

Catalogs

Straights

Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.

Specifications

SS-8-RBT-6RT — Stainless Steel Pipe Fitting, Reducing Bushing, 1/2 in. Male ISO Tapered x 3/8 in. Female ISO Tapered Thread

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Male ISO Tapered Thread
Connection 2 Size 3/8 in.
Connection 2 Type Female ISO Tapered Thread
Flow Restrictor No
eClass (4.1) 37020564
eClass (5.1.4) 37020514
eClass (6.0) 37020514
eClass (6.1) 37020514
eClass (10.1) 37020514
UNSPSC (4.03) 40141724
UNSPSC (10.0) 40173607
UNSPSC (11.0501) 40142305
UNSPSC (13.0601) 40173607
UNSPSC (15.1) 40141719
UNSPSC (17.1001) 40172307
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-8-RA-4 真ちゅう 1/2 インチ NPTめねじ 1/4 インチ NPTおねじ View Product
B-8-RB-4 真ちゅう 1/2 インチ NPTおねじ 1/4 インチ NPTめねじ View Product
SS-12-HRCG-4 316 ステンレス鋼 3/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-12-HRCG-8 316 ステンレス鋼 3/4 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-12-HRN-4 316 ステンレス鋼 3/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-12-HRN-6 316 ステンレス鋼 3/4 インチ NPTおねじ 3/8 インチ NPTおねじ View Product
SS-12-HRN-8 316 ステンレス鋼 3/4 インチ NPTおねじ 1/2 インチ NPTおねじ View Product
SS-12-RA-4 316 ステンレス鋼 3/4 インチ NPTめねじ 1/4 インチ NPTおねじ View Product
SS-12-RA-6 316 ステンレス鋼 3/4 インチ NPTめねじ 3/8 インチ NPTおねじ View Product
SS-12-RA-8 316 ステンレス鋼 3/4 インチ NPTめねじ 1/2 インチ NPTおねじ View Product
SS-12-RB-4 316 ステンレス鋼 3/4 インチ NPTおねじ 1/4 インチ NPTめねじ View Product
SS-12-RB-6 316 ステンレス鋼 3/4 インチ NPTおねじ 3/8 インチ NPTめねじ View Product
SS-12-RB-8 316 ステンレス鋼 3/4 インチ NPTおねじ 1/2 インチ NPTめねじ View Product
SS-16-HRCG-12 316 ステンレス鋼 1 インチ NPTめねじ 3/4 インチ NPTめねじ View Product
SS-16-HRCG-8 316 ステンレス鋼 1 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-16-HRN-12 316 ステンレス鋼 1 インチ NPTおねじ 3/4 インチ NPTおねじ View Product
SS-16-HRN-8 316 ステンレス鋼 1 インチ NPTおねじ 1/2 インチ NPTおねじ View Product
SS-16-RA-12 316 ステンレス鋼 1 インチ NPTめねじ 3/4 インチ NPTおねじ View Product
SS-16-RA-4 316 ステンレス鋼 1 インチ NPTめねじ 1/4 インチ NPTおねじ View Product
SS-16-RA-8 316 ステンレス鋼 1 インチ NPTめねじ 1/2 インチ NPTおねじ View Product
SS-16-RB-12 316 ステンレス鋼 1 インチ NPTおねじ 3/4 インチ NPTめねじ View Product
SS-16-RB-4 316 ステンレス鋼 1 インチ NPTおねじ 1/4 インチ NPTめねじ View Product
SS-16-RB-6 316 ステンレス鋼 1 インチ NPTおねじ 3/8 インチ NPTめねじ View Product
SS-16-RB-8 316 ステンレス鋼 1 インチ NPTおねじ 1/2 インチ NPTめねじ View Product
SS-20-RB-16 316 ステンレス鋼 1 1/4 インチ NPTおねじ 1 インチ NPTめねじ View Product
SS-20-RB-8 316 ステンレス鋼 1 1/4 インチ NPTおねじ 1/2 インチ NPTめねじ View Product
SS-24-RB-12 316 ステンレス鋼 1 1/2 インチ NPTおねじ 3/4 インチ NPTめねじ View Product
SS-24-RB-16 316 ステンレス鋼 1 1/2 インチ NPTおねじ 1 インチ NPTめねじ View Product
SS-24-RB-8 316 ステンレス鋼 1 1/2 インチ NPTおねじ 1/2 インチ NPTめねじ View Product
SS-2-HRN-1 316 ステンレス鋼 1/8 インチ NPTおねじ 1/16 インチ NPTおねじ View Product
SS-2-RA-1 316 ステンレス鋼 1/8 インチ NPTめねじ 1/16 インチ NPTおねじ View Product
SS-32-RB-16 316 ステンレス鋼 2 インチ NPTおねじ 1 インチ NPTめねじ View Product
SS-32-RB-8 316 ステンレス鋼 2 インチ NPTおねじ 1/2 インチ NPTめねじ View Product
SS-4-HRCG-2 316 ステンレス鋼 1/4 インチ NPTめねじ 1/8 インチ NPTめねじ View Product
SS-4-HRN-2 316 ステンレス鋼 1/4 インチ NPTおねじ 1/8 インチ NPTおねじ View Product
SS-4-RA-2 316 ステンレス鋼 1/4 インチ NPTめねじ 1/8 インチ NPTおねじ View Product
SS-4-RB-2 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/8 Zoll NPT Innengewinde View Product
SS-4-RBT-2RT Edelstahl 316 1/4 Zoll Kegeliges ISO-Außengewinde 1/8 Zoll Kegeliges ISO-Innengewinde View Product
SS-6-HRCG-4 Edelstahl 316 3/8 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-6-HRN-2 Edelstahl 316 3/8 Zoll NPT Außengewinde 1/8 Zoll NPT Außengewinde View Product
SS-6-HRN-4 Edelstahl 316 3/8 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-6-RA-2 Edelstahl 316 3/8 Zoll NPT Innengewinde 1/8 Zoll NPT Außengewinde View Product
SS-6-RA-4 Edelstahl 316 3/8 Zoll NPT Innengewinde 1/4 Zoll NPT Außengewinde View Product
SS-6-RAT-4RT Edelstahl 316 3/8 Zoll Kegeliges ISO-Innengewinde 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-6-RB-2 Edelstahl 316 3/8 Zoll NPT Außengewinde 1/8 Zoll NPT Innengewinde View Product
SS-6-RB-4 Edelstahl 316 3/8 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde View Product
SS-6-RBT-4RT Edelstahl 316 3/8 Zoll Kegeliges ISO-Außengewinde 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-8-HRCG-2 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/8 Zoll NPT Innengewinde View Product
SS-8-HRCG-4 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-8-HRCG-6 Edelstahl 316 1/2 Zoll NPT Innengewinde 3/8 Zoll NPT Innengewinde View Product
SS-8-HRN-2 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/8 Zoll NPT Außengewinde View Product
SS-8-HRN-4 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-8-HRN-6 Edelstahl 316 1/2 Zoll NPT Außengewinde 3/8 Zoll NPT Außengewinde View Product
SS-8-HRNT-6RT Acero inoxidable 316 1/2 pulg. Rosca Macho ISO Cónica 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-8-RA-2 Acero inoxidable 316 1/2 pulg. NPT hembra 1/8 pulg. NPT macho View Product
SS-8-RA-4 Acero inoxidable 316 1/2 pulg. NPT hembra 1/4 pulg. NPT macho View Product
SS-8-RA-6 Acero inoxidable 316 1/2 pulg. NPT hembra 3/8 pulg. NPT macho View Product
SS-8-RAT-4RT Acero inoxidable 316 1/2 pulg. Rosca Hembra ISO/BSP cónica 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-8-RB-2 Acero inoxidable 316 1/2 pulg. NPT macho 1/8 pulg. NPT hembra View Product
SS-8-RB-4 Acero inoxidable 316 1/2 pulg. NPT macho 1/4 pulg. NPT hembra View Product
SS-8-RB-6 Acero inoxidable 316 1/2 pulg. NPT macho 3/8 pulg. NPT hembra View Product
SS-8-RBT-4RT Acero inoxidable 316 1/2 pulg. Rosca Macho ISO Cónica 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.