text.skipToContent text.skipToNavigation
ammonia sampling

Swagelok® Ammonia Sampler

The Swagelok® ammonia sampler makes anhydrous ammonia sampling safer by minimizing operators’ exposure to liquid and vaporized ammonia. It also introduces consistency into the sampling operation significantly expedites the sampling process, and eliminates the transportation of ammonia samples within the facility.

Request More Information

A Better Solution for Ammonia Sampling Challenges

Anhydrous ammonia is used in the production of fertilizers, plastics, textiles, petroleum, and more. To avoid ammonia stress corrosion cracking in storage tanks and product quality concerns, the product must be regularly sampled to verify a water content of 0.2% to 0.5%.

Swagelok’s closed-loop ammonia sampling unit is designed to remove the challenges inherent to traditional ammonia sample collection methods.

The Swagelok ammonia sampler:

  • Minimizes hazardous exposure to the operator
  • Introduces consistency into the ammonia sampling operation for more accurate results
  • Expedites the gathering of results
  • Adheres to the highest quality and safety standards
safety

Designed for Safety

Traditional ammonia sampling methods potentially expose operators to dangerous ammonia liquid/vapor, requiring full personal protective equipment (PPE). The Swagelok ammonia sampler minimizes operator exposure and environmental impact. It can also be installed directly at the sample point, eliminating hazardous transportation and storage of anhydrous ammonia throughout the plant.

accuracy

Designed for Accuracy

Manual ammonia sampling processes rely on the skills and judgment of the operator, which can cause inaccuracies that may lead to unnecessary costs or even an off-spec product. In manual sampling processes, it is difficult to fill a warm residue tube precisely as ammonia boils off. It is also difficult to control the rate of evaporation, which also introduces inaccuracies. The Swagelok ammonia sampler is built to deliver consistent results.

efficiency

Designed for Efficiency

Evaporation also takes a significant amount of time—operators retrieve samples by hand and leave them under heat sources until results can be measured eight or more hours later. The Swagelok ammonia sampler can reduce sampling time to roughly two hours total.

Swagelok Ammonia Sampler Features and Benefits

ammonia sampler features and benefits

Closed-Sample Fixtures

Our ammonia sampler features closed-sample fixtures, which improve safety by limiting operator exposure and environmental impact from excess emissions.

  • Closed-sample design eliminates the need for extensive operator PPE
  • Glass design allows operators to visually monitor sample conditions
  • Available in single- or dual-fixture designs

Prechilled Residue Tubes

Cold ammonia is used to create a cold bath to draw heat out of the fixture and residue tube, preventing aggressive boiling that threatens fill accuracy.

  • Fill level of the cold bath is controlled using an elevated drain tube
  • Filling the cold bath clears the supply line of older ammonia, resulting in a fresh sample
  • Ammonia fast loop chills the sampling valves
  • Concentric tubes prechill the sample lines

Semiautomated Dispensing

A cap assembly is fitted to the residue tube to assist with the filling process. When filling the residue tube, the cap assembly assists in dispensing an accurate and precise sample size.

  • Cap assembly seals on top of the residue tube and controls fill level
  • Overflow empties into the cold bath, ensuring consistent sample size
  • 100 mL or 250 mL residue tube sizes are available

Single-Handle Operation

A single handle for controlling sampler function contributes to easier operation and helps prevent operator error. A geared mechanism controls four valves with a single handwheel, controlling “off,” “purge,” “chill,” and “sample” functions. Additional control valves can be provided for adjustability during commissioning and maintenance.

Touch Screen Heater Controls

A touch screen interface is used to control all heater operation, improving consistency and preventing overheating. Easy-to-use, intuitive operator interface offers on-screen, step-by-step instructions for minimized operator confusion.

Global Distribution. Local Support.

ammonia sampler engineering support

Our global distribution network exists to help you with your ammonia sampling needs wherever you operate. Fluid system professionals from your local authorized Swagelok sales and service center can work closely with you to determine the type of panel and the proper configuration to meet your ammonia sampling needs. Each sampler will be built to your specifications by experienced fluid systems technicians. All Swagelok ammonia samplers are rigorously tested and are backed by the Swagelok Limited Lifetime Warranty.

Contact Swagelok Ammonia Sampling Specialists

View our Application Guides

Locate detailed information about our assemblies.

Swagelok evaluation and advisory services

Swagelok Evaluation and Advisory Services

Whether for ammonia sampling or another sampling or fluid system challenge, Swagelok specialists can visit your facilities to help improve operational performance, eliminate potential safety and environmental concerns, and achieve optimized system performance and efficiency.

Get the Sampling Support You Need

Swagelok Resources Curated for You

An engineer checks a closed loop sampling panel
How to Reduce Emissions at Sampling Points

As refineries, chemical plants, and other facilities seek new ways to reduce fugitive emissions, one strategy can be relatively simply and cost-effective: specifying closed-loop sampling systems.

A Swagelok field engineer discusses sampling system evaluation results with a customer.
Do’s and Don’ts for Sampling System Accuracy

Follow these do’s and don’ts to obtain more accurate, representative samples from your industrial sampling system.

Swagelok field engineers
Field Engineering Q&A: How a Global Engineering Team is Making an Impact to Deliver Better Fluid and Sampling System Performance

Swagelok field engineers can help fluid and sampling system operators solve issues from leaks to sampling inaccuracy and everything in between. Here’s everything you need to know about Swagelok field engineering.

An engineer checks the safety of a system
Your Industrial Fluid System Safety Checklist

Follow these best practices to enhance the safety of your industrial fluid system.

このプロセスには数分間かかる場合があります。このままお待ちください。