The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Kit de joints en PTFE pour clapet anti-retour séries 2C, 4C, CA et 4CPA, taille uniforme 009
ログインまたは登録して価格を見る
カタログ
Комплекты уплотнения серии C
Предлагается широкий выбор запасных деталей и вспомогательных принадлежностей для вашего клапана Swagelok.
Pressions de service jusqu’à 413 bar (6000 psig); Pressions de tarage réglables ou fixes; Divers raccordements d’extrémité; Matériaux en acier inoxydable 316 et laiton
Filetages et raccordsGuide d’identification
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
仕様
属性 | 値 |
---|---|
ボディ材質 | PTFE |
シリーズ用 | séries 2C, 4C et 4CP |
eClass (4.1) | 37010633 |
eClass (5.1.4) | 27300400 |
eClass (6.0) | 23070000 |
eClass (6.1) | 23070000 |
UNSPSC (4.03) | 40141616 |
UNSPSC (10.0) | 40141616 |
UNSPSC (11.0501) | 40141616 |
UNSPSC (13.0601) | 40141616 |
UNSPSC (15.1) | 40141616 |
UNSPSC (17.1001) | 40141600 |
資料
類似製品
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
---|---|---|---|---|---|---|
EP70-4C-K4 | Éthylène propylène | - | - | - | - | 製品を見る |
K-FCBR-90-OR-906 | Élastomère fluorocarboné FKM | - | - | - | - | 製品を見る |
K-FCBR-90-OR-908 | Élastomère fluorocarboné FKM | - | - | - | - | 製品を見る |
KZ75-4C-K4 | Kalrez | - | - | - | - | 製品を見る |
KZ75-8C-K4 | Kalrez | - | - | - | - | 製品を見る |
VI70-4C-K4 | Élastomère fluorocarboné FKM | - | - | - | - | 製品を見る |
VI70-8C-K4 | Élastomère fluorocarboné FKM | - | - | - | - | 製品を見る |
VI70-8CP-K4 | Élastomère fluorocarboné FKM | - | - | - | - | 製品を見る |
VI90-4C-K4 | Élastomère fluorocarboné FKM | - | - | - | - | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.