Accesorios Protectores Swagelok®
Los accesorios protectores Swagelok (protectores de manómetros) protegen a los manómetros y a la instrumentación de picos de presión y golpes de ariete potencialmente dañinos para el sistema, permitiendo que los instrumentos alcancen con suavidad las presiones de línea.
Ver Protectores para ManómetrosWhen a Swagelok snubber fitting (gauge protector) is installed upstream from a pressure-sensitive instrument, the response rate of an instrument to system changes is reduced, protecting it from potential damage. In doing so, the snubber fitting extends the lifespan of instruments and reduces costs associated with component replacement, repair-related man hours, and system downtime.
Pressure damping (or snubbing) is accomplished through use of a porous sintered 316 stainless steel element. The response rate then equalizes to the initial pressure drop across the element, allowing the instrument to smoothly come to line pressure. Five basic element versions are available, allowing snubber fittings to meet the requirements of fluid applications ranging from light gases to liquids like heavy oils with viscosities above 1000 SUS (Saybolt universal seconds). Snubber fittings should be used only to protect against pressure shocks, impulses, and surges. To control contaminants, use appropriate filters.
Need assistance with fitting selection?
Dämpfungsfittings—Kategorien
Dämpfungsadapter
Dämpfungsfittings beinhalten ein poröses Element aus gesintertem Edelstahl 316, um Messgeräte vor Druckstößen und -schlägen zu schützen.
Snubber Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Nenngrößen 40, 50, 63, 100, 115 und 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 und 6 Zoll); Messgenauigkeit entsprechend ASME, EN und JIS; Lieferbar mit verschiedenen Endanschlüssen, einschließlich Swagelok® Rohrstutzen; Anschlüsse Rückseite mittig, Rückseite außermittig oder unten; Edelstahl- und Kunststoffausführungen; Ungefüllt oder mit Flüssigkeitsfüllung lieferbar
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.