Swagelok®チューブ継手/アダプター
漏れを削減し、ダウンタイム(停止時間)を短縮するには、2個のフェルールを使用したSwagelokチューブ継手をご使用ください。漏れの無いシール性能、優れたチューブ・グリップ力、耐振性は、再取り付け後も変わりません。
チューブ継手 | 容易に取り付けることができるため、作業負担が軽減されます。
チューブ・アダプター | さまざまな接続を実現し、アライメント(位置合わせ)に関する問題を解消します。
スウェージロックの継手は、さまざまな業界において漏れのリスクやコストがかさむダウンタイム(停止時間)を削減します。アドバンス・バック・フェルール設計によって応力を分散することで振動、曲げ、たわみに耐える一方で、浸炭処理(特許)により耐食性を損なうことなく強度を高めています。Swagelokチューブ継手は取り付けや再取り付けが容易で、他の継手と比べて労力がかかりません。
チューブ継手およびアダプター継手の材質は、使用する流体に合わせて複数の合金から選択することが可能です。また、専門スタッフから適切な取り付け方法を学ぶことができる トレーニング も併せてご利用いただけます。Swagelokチューブ・アダプターは、すべてのSwagelokチューブ継手に使用できるため、特殊なエルボーやティーを在庫する必要はありません。ステンレス鋼製Swagelokチューブ継手は、316ステンレス鋼チューブおよび316ステンレス鋼チタニウム合金チューブを取り付け、ECE R110の要件でテストを行っているほか、EC-79認証も取得しています。スウェージロックは、NACE MR0175/ISO 15156およびMR0103の 冶金学的要件を満たす 材質の継手を取り揃えています。また、合金2507製および6MO製の継手は、標準でNORSOK M-630およびM-650に準拠しています。
Tube Fitting and Tube Adapter Categories

Bulkheads
Bulkhead tube fittings and adapters are designed to help make a connection between two sides of a partion and are available in a range of sizes and connections for your application.

Caps and Plugs
Tube fitting caps and plugs are available in a range of materials and sizes to enable leak-tight sealing and enhanced system safety in a range of applications.

Female Connectors
Female connector tube fittings, available in a range of materials, sizes and configurations, deliver a leak-tight seal that is resistant to vibration fatigue.

Fusible Tube Adapters
Fusible tube adapter fittings enhance the overall safety of your industrial fluid system by releasing pressure to atmosphere at a given temperature.

Low Dead Volume Unions
Swagelok low dead volume tube fittings are engineered to reliably increase the overall efficiency of your industrial fluid system, even in harsh environments.

Male Connectors
Male connector tube fittings, available in a range of materials, sizes and configurations, deliver a leak-tight seal that is resistant to vibration fatigue.

Mud Daubers
Browse mud dauber fittings (vent protectors) designed with a mesh wire screen to prevent insects and other foreign objects from clogging or damaging systems.

Port Connectors
Swagelok port connectors enable fitting-to-fitting connections, offer consistent gaugeability upon installation, and are easy to disconnect and retighten.

Reducers
Tube fitting reducing straights and tees are available in a variety of materials and provide easy installation and consistent gaugeability.

Socket Weld Fittings
Socket weld tube fittings enable proper alignment in small bore fluid systems. Available in multiple sizes and configurations to fit your application.

Spare Parts and Accessories
Explore tube fitting replacement parts and accessories—front ferrules, back ferrules, nuts, gaskets, o-rings, gap inspection gauges, wrenches—and more.

Tube Adapters
Tube adapter straights, elbows and tees allow for fitting-to-fitting connections between a Swagelok tube fitting and a variety of other end connection types.

Unions
Tube fitting union straights, elbows, tees, and crosses in a variety of materials and sizes provide excellent vibration fatigue resistance and tube support.

Zero Volume Reducers
Browse zero volume tube fitting reducers engineered to reliably increase the overall efficiency of your industrial fluid system.
チューブ継手/アダプターのカタログ
Swagelokチューブ継手およびチューブ・アダプターは、1/16~2 インチ、2~50 mmの幅広いチューブ外径サイズおよび豊富な形状があり、ケミカル・プロセス、サワー・ガス(硫化水素)などの各種アプリケーションにおいて優れた耐食性を備えたさまざまな材料で製造されています。構成部品とその材質、最高使用圧力/温度、ツール/アクセサリー、取り付け方法などの詳細な製品情報につきましては、以下の資料をご参照ください。
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
V, VB, and VL series 2-, 3-, and 5-valve instrument manifolds; VE series 2-, 3-, and 5-valve direct-mount manifolds; 2-valve remote-mount manifolds; Mod 85 modular instrumentation systems
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Features: Suitable for liquid or gas chromatography; 316 stainless steel construction; Offered in sizes from 1/16 to 1/2 in.
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.

スウェージロックの中/高圧用継手
75 MPaを超える圧力下で使用可能な継手をお探しですか?Swagelokミディアム・プレッシャー・チューブ継手 FKシリーズは、最高使用圧力155.1 MPaのアプリケーションに対応し、コーン&スレッド継手は最高使用圧力413.4 MPaのアプリケーションに対応します。
高圧下で使用可能な継手を探す関連資料/コラム記事

継手の基礎:ねじのサイズとピッチを識別する
経験豊かなベテランでも、ねじを識別するのは容易ではありません。今回は、継手のねじのサイズとピッチを、ノギス、ねじピッチ・ゲージ、ねじ識別ガイドで識別する方法を紹介します

圧縮継手による中圧オイル/ガス・アプリケーションの最適化
中圧オイル/ガス・アプリケーションのトップサイド設備では、従来のコーン&スレッド接続よりも圧縮継手の方が取り付けスピードやパフォーマンスにおいて優れていることを紹介します。

瀋陽ブロワー・ワークス・グループ、安全性と信頼性の向上を実現
瀋陽ブロワー・ワークス・グループ・コーポレーションは、スウェージロック上海のサポートによって、顧客のアプリケーションの一貫性、信頼性、コスト削減を実現したばかりか、自社の安全性および生産効率も向上させることができました。

チューブ・アダプターでアライメント(位置合わせ)の問題を解消する
チューブ・アダプターを使用することで、難しいアライメント(位置合わせ)の問題を解消し、在庫を削減することができます。Swagelok®チューブ・アダプターを使用して、アライメントの問題を解決し、漏れの無いシールを実現する方法を動画でご覧ください。

Since 1947, Swagelok has been the leader in advancing tube fitting technology used in industrial fluid system application across nearly every industry.
Swagelok Founder Explains His Revolutionary Tube Fitting
More than 75 years later, the Swagelok tube fitting, with its unique “hinging-colleting” action, remains trusted to provide lasting, leak-tight service. The grip-type design uses the “hinging and colleting” action to achieve optimal performance in three key areas:
Tube Grip
The hinging and colleting action provides more direct tube contact/gripping support.
Gas Seal
The burnishing/polishing action of the front ferrule creates concentrated zones of contact on the tube and on the body bevel for a stronger seal.
Vibration Resistance
The colleting region better isolates stress risers at the tube grip to resist bending, deflection, and vibration.
Swagelok® Tube Fitting Design
The advanced-geometry, hinging-colleting back ferrule design is standard on all 1/4 to 1 in. and 6 to 25 mm Swagelok stainless steel tube fittings to help installers make more consistent, leak-tight tube connections. In these sizes, a patented case hardening process and patented recessed and contoured geometry provide unique engineering to the Swagelok back ferrule. The hinging-colleting back ferrule design expands on the already robust performance of the traditional ferrule design.