text.skipToContent text.skipToNavigation
Válvulas de Doble Cierre y Venteo de Media Presión Serie IPT

Válvulas de Doble Cierre y Venteo de Media Presión (Serie IPT) Swagelok ®

Las válvulas de cierre y venteo Swagelok serie IPT tienen un diseño de bola tipo trunnion que cierra consistentemente en todo el rango de presiones, lo que permite un funcionamiento fiable para mejorar la actuación de los sistemas de control.

Solicite Información sobre Válvulas Serie IPT

Swagelok® IPT series medium-pressure block and bleed valves allow operators to isolate the flow of fluids in a system to prevent it from reaching components downstream. They then drain off remaining fluid on the downstream side of the valve. IPT series valves featuring double block and bleed configurations provide double positive isolation, allowing maintenance, repair, and operations activity, sampling, leak checks, or other crucial tasks to be conducted downstream.

IPT series block and bleed valves are rated for pressures up to 20 000 psig (1378 bar) and are available in both 316 stainless steel and 2507 super duplex alloy construction in two configurations:

  • Single block and bleed (needle/needle)
  • Double block and bleed (ball/needle/ball or needle/needle/needle)

The IPT series trunnion-style ball design provides a consistent seal across a full range of pressures, even if systems are depressurized and repressurized, enabling improved actuation of control systems. IPT series needle valves with a vee stem design control the vent port between the block valves.

Learn How To Isolate System Components with Block Valves

IPT Series Valve Specifications

Working Pressures up to 20 000 psig (1378 bar)
Temperatures up to 250°F (121°C)
End Connections Female NPT: 1/4 to 1 in.
Medium-pressure cone and thread: 1/4 to 1 in.
High-pressure cone and thread: 1/4, 3/8, and 9/16 in.
Swagelok FK series medium-pressure tube fitting: 1/4 to 3/4 in.

Need help with valve selection?

Contact a Local Specialist

IPT Series Medium-Pressure Double Block and Bleed Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Valve selection for fluid systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Workers discuss process measurement in a plant
Process Measurement – Impulse Line Best Practices

It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.

Analytical instrumentation panel with Swagelok valves and gauges
Tips to Maintaining a Representative Sample in an Analytical Instrumentation System

Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.