text.skipToContent text.skipToNavigation

Brass Swagelok Tube Fitting, Female Elbow, 3/8 in. Tube OD x 3/8 in. Female NPT

Part #: B-600-8-6

Specifications

Attribute Value
Body Material Brass
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37030705
eClass (5.1.4) 37020501
eClass (6.0) 37020590
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142601
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
90° Elbows

90-degree female tube connector provides a compact, angled connection for tight spaces—ideal for high-pressure tubing systems and directional flow control.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Brass Swagelok Tube Fitting, Female Elbow, 3/8 in. Tube OD x 3/8 in. Female NPT

Part #: B-600-8-6
View Catalog

Add To Favorites

Catalogs

90° Elbows
90-degree female tube connector provides a compact, angled connection for tight spaces—ideal for high-pressure tubing systems and directional flow control.

Specifications

B-600-8-6 — Brass Swagelok Tube Fitting, Female Elbow, 3/8 in. Tube OD x 3/8 in. Female NPT

Attribute Value
Body Material Brass
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37030705
eClass (5.1.4) 37020501
eClass (6.0) 37020590
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142601
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1010-8-8 Messing 5/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
B-400-8-2 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
B-400-8-4 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
B-400-8-6 Messing 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Innengewinde View Product
B-600-8-4 Messing 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
B-810-8-8 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
S-810-8-8 Kohlenstoffstahl 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-1010-8-8 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-10M0-8-4 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-1210-8-12 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
SS-1210-8-8 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-12M0-8-4 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-12M0-8-8 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-1610-8-12 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
SS-1610-8-16 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Innengewinde View Product
SS-200-8-2 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
SS-200-8-4 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-400-8-2 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
SS-400-8-4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-400-8-6 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Innengewinde View Product
SS-400-8-8 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-600-8-2 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
SS-600-8-4 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-600-8-6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Innengewinde View Product
SS-600-8-8 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-6M0-8-2 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
SS-6M0-8-4 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-810-8-12 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
SS-810-8-4 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-810-8-6 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Innengewinde View Product
SS-810-8-8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-810-8-8RT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Innengewinde View Product
SS-8M0-8-4 Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.