|
Stainless Steel PTFE Sealed Quick Connect Body, 8 mm Swagelok Tube Fitting, Yellow Key (QTM2 Series)
Réf. pièce : SS-QTM2A-B-8M0K4
|
||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
BodiesEnhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel PTFE Sealed Quick Connect Body, 8 mm Swagelok Tube Fitting, Yellow Key (QTM2 Series)
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Bodies
Kein Drehen, kein Schraubenschlüssel erforderlich; Konfigurationen einseitig absperrend, beidseitig absperrend sowie mit freiem Durchgang verfügbar
Merkmale: Systematisches Verfahren zur Identifikation von Gewinden und Endanschlüssen.
Seiten 1-2: Gute Praktiken in der Handhabung von Swagelok Schnellkupplung.
Anleitung für Rohrverschraubungen der Serie QTM
Spécifications
SS-QTM2A-B-8M0K4 — Stainless Steel PTFE Sealed Quick Connect Body, 8 mm Swagelok Tube Fitting, Yellow Key (QTM2 Series)
| Attribut | Valeur |
|---|---|
| Air Inclusion | 0.1 cm3 |
| Body Material | Xylan®-Coated 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 8 mm |
| Connection 1 Type | Swagelok® Tube Fitting |
| CV Maximum | 0.8 - If coupled with a DESO stem, 0.9 - If coupled with a SESO stem |
| Lubricant | Krytox 240AC Grease |
| O-Ring Material | PTFE |
| Pressure Rating Uncoupled at Room Temp | 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C |
| Pressure/Temp Rating (Coupling and Uncoupling) | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
| Series | QTM2 |
| Special Sleeve | Yellow Keyed Sleeve |
| Spillage | 0.1 cm3 |
| Testing | 0.1 cm3 |
| eClass (4.1) | 37110302 |
| eClass (6.0) | 37020500 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 40141721 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| M-QTM2A-B-4PF | Alloy 400 | 1/4 Zoll | NPT Innengewinde | - | - | Afficher le produit |
| SS-QTM2A-B-400 | Xylan®-beschichtet, Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | Afficher le produit |
| SS-QTM2A-B-4PF | Xylan®-beschichtet, Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | - | - | Afficher le produit |
| SS-QTM2A-B-4PM | Xylan®-beschichtet, Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | - | - | Afficher le produit |
| SS-QTM2A-B-4PMK2 | Xylan®-beschichtet, Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | - | - | Afficher le produit |
| SS-QTM2A-B-4PMK5 | Xylan®-beschichtet, Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | - | - | Afficher le produit |
| SS-QTM2A-B-600 | Xylan®-beschichtet, Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | - | - | Afficher le produit |
| SS-QTM2A-B-6M0 | Xylan®-beschichtet, Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | - | - | Afficher le produit |
| SS-QTM2A-B-8M0K2 | Xylan®-beschichtet, Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | - | - | Afficher le produit |
| SS-QTM4A-B-400 | Xylan®-beschichtet, Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | Afficher le produit |
| SS-QTM4A-B-4PF | Xylan®-beschichtet, Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | - | - | Afficher le produit |
| SS-QTM4A-B-4PM | Xylan®-beschichtet, Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | - | - | Afficher le produit |
| SS-QTM4A-B-600 | Xylan®-beschichtet, Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | - | - | Afficher le produit |
| SS-QTM4A-B-6PF | Xylan®-beschichtet, Edelstahl 316 | 3/8 Zoll | NPT Innengewinde | - | - | Afficher le produit |
| SS-QTM8A-B-1210 | Xylan®-beschichtet, Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | - | - | Afficher le produit |
| SS-QTM8A-B-12PF | Xylan®-beschichtet, Edelstahl 316 | 3/4 Zoll | NPT Innengewinde | - | - | Afficher le produit |
| SS-QTM8A-B-12PM | Xylan®-Coated 316 Stainless Steel | 3/4 in. | Male NPT | - | - | Afficher le produit |
| SS-QTM8A-B-1610 | Xylan®-Coated 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-QTM8A-B-16PF | Xylan®-Coated 316 Stainless Steel | 1 in. | Female NPT | - | - | Afficher le produit |
| SS-QTM8A-B-16PM | Xylan®-Coated 316 Stainless Steel | 1 in. | Male NPT | - | - | Afficher le produit |
| SS-QTM8A-B-810 | Xylan®-Coated 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-QTM8A-B-8PF | Xylan®-Coated 316 Stainless Steel | 1/2 in. | Female NPT | - | - | Afficher le produit |
| SS-QTM8A-B-8PM | Xylan®-Coated 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.