text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Male Tee, 1/4 in. Male NPT

Part #: SS-4-MT

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Connection 3 Size 1/4 in.
Connection 3 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020556
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40174607
UNSPSC (11.0501) 40142319
UNSPSC (13.0601) 40174607
UNSPSC (15.1) 40174607
UNSPSC (17.1001) 40174607
Tees

Supports three-way flow paths with a robust, pressure-rated design—ideal for branching pipe systems without compromising performance.

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

Stainless Steel Pipe Fitting, Male Tee, 1/4 in. Male NPT

Part #: SS-4-MT
View Catalog

Add To Favorites

Catalogs

Tees
Supports three-way flow paths with a robust, pressure-rated design—ideal for branching pipe systems without compromising performance.

Specifications

SS-4-MT — Stainless Steel Pipe Fitting, Male Tee, 1/4 in. Male NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Connection 3 Size 1/4 in.
Connection 3 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020556
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40174607
UNSPSC (11.0501) 40142319
UNSPSC (13.0601) 40174607
UNSPSC (15.1) 40174607
UNSPSC (17.1001) 40174607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-4-T Messing 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
B-8-T Messing 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-12-T Edelstahl 316 3/4 Zoll NPT Innengewinde 3/4 Zoll NPT Innengewinde View Product
SS-16-T Edelstahl 316 1 Zoll NPT Innengewinde 1 Zoll NPT Innengewinde View Product
SS-2-MT Edelstahl 316 1/8 Zoll NPT Außengewinde 1/8 Zoll NPT Außengewinde View Product
SS-2-T Edelstahl 316 1/8 Zoll NPT Innengewinde 1/8 Zoll NPT Innengewinde View Product
SS-4-T Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-4-T-RT Edelstahl 316 1/4 Zoll Kegeliges ISO-Innengewinde 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-6-MT Edelstahl 316 3/8 Zoll NPT Außengewinde 3/8 Zoll NPT Außengewinde View Product
SS-6-T Edelstahl 316 3/8 Zoll NPT Innengewinde 3/8 Zoll NPT Innengewinde View Product
SS-6-T-RT Edelstahl 316 3/8 Zoll Kegeliges ISO-Innengewinde 3/8 Zoll Kegeliges ISO-Innengewinde View Product
SS-8-MT Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8-T Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-8-T-RT Edelstahl 316 1/2 Zoll Kegeliges ISO-Innengewinde 1/2 Zoll Kegeliges ISO-Innengewinde View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.