Catalogs
튜브 피팅 및 어댑터 — 스페어 부품 및 액세서리 — 전위 페럴
견고한 튜브 조임(Grip)과 진동 저항성으로 누설에 강합니다. 스웨즈락 튜브 피팅의 놀라운 신뢰성은 65년 간의 성공으로 증명됐으며, 극단적인 환경에서 실시된 것을 포함해 수많은 테스트 보고서가 문서로 기록되고 있습니다.
Gaugeable Alloy 2507 Super Duplex Tube Fittings
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
PFA Tube Fittings
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-1213-1 | Super Duplex Stainless Steel | 3/4 in. | - | - | - | View Product |
| 2507-403-1 | Super Duplex Stainless Steel | 1/4 in. | - | - | - | View Product |
| 2507-603-1 | Super Duplex Stainless Steel | 3/8 in. | - | - | - | View Product |
| 2507-813-1 | Super Duplex Stainless Steel | 1/2 in. | - | - | - | View Product |
| 6MO-813-1 | 6-Moly | 1/2 in. | - | - | - | View Product |
| 825-403-1 | Alloy 825 | 1/4 in. | - | - | - | View Product |
| B-203-1 | Brass | 1/8 in. | - | - | - | View Product |
| B-403-1 | Brass | 1/4 in. | - | - | - | View Product |
| B-603-1 | Brass | 3/8 in. | - | - | - | View Product |
| HC-203-1 | Alloy C-276 | 1/8 in. | - | - | - | View Product |
| HC-403-1 | Alloy C-276 | 1/4 in. | - | - | - | View Product |
| HC-603-1 | Alloy C-276 | 3/8 in. | - | - | - | View Product |
| HC-813-1 | Alloy C-276 | 1/2 in. | - | - | - | View Product |
| INC-403-1 | Alloy 600 | 1/4 in. | - | - | - | View Product |
| M-603-1 | Alloy 400/R-405 | 3/8 in. | - | - | - | View Product |
| M-813-1 | Alloy 400/R-405 | 1/2 in. | - | - | - | View Product |
| NY-1213-1 | Nylon | 3/4 in. | - | - | - | View Product |
| NY-1613-1 | Nylon | 1 in. | - | - | - | View Product |
| NY-403-1 | Nylon | 1/4 in. | - | - | - | View Product |
| NY-603-1 | Nylon | 3/8 in. | - | - | - | View Product |
| NY-813-1 | Nylon | 1/2 in. | - | - | - | View Product |
| PFA-423-1 | PFA | 1/4 in. | - | - | - | View Product |
| PFA-823-1 | PFA | 1/2 in. | - | - | - | View Product |
| S-1213-1 | Carbon Steel | 3/4 in. | - | - | - | View Product |
| S-1613-1 | Carbon Steel | 1 in. | - | - | - | View Product |
| SS-1013-1 | 316 Stainless Steel | 5/8 in. | - | - | - | View Product |
| SS-103-1 | 316 Stainless Steel | 1/16 in. | - | - | - | View Product |
| SS-103-1-B1000 | 316 Stainless Steel | 1/16 in. | - | - | - | View Product |
| SS-10M3-1 | 316 Stainless Steel | 10 mm | - | - | - | View Product |
| SS-1213-1 | 316 Stainless Steel | 3/4 in. | - | - | - | View Product |
| SS-12M3-1 | 316 Stainless Steel | 12 mm | - | - | - | View Product |
| SS-1413-1 | 316 Stainless Steel | 7/8 in. | - | - | - | View Product |
| SS-14M3-1 | 316 Stainless Steel | 14 mm | - | - | - | View Product |
| SS-15M3-1 | 316 Stainless Steel | 15 mm | - | - | - | View Product |
| SS-1613-1 | 316 Stainless Steel | 1 in. | - | - | - | View Product |
| SS-16M3-1 | 316 Stainless Steel | 16 mm | - | - | - | View Product |
| SS-18M3-1 | 316 Stainless Steel | 18 mm | - | - | - | View Product |
| SS-2003-1 | 316 Stainless Steel | 1 1/4 in. | - | - | - | View Product |
| SS-203-1 | 316 Stainless Steel | 1/8 in. | - | - | - | View Product |
| SS-20M3-1 | 316 Stainless Steel | 20 mm | - | - | - | View Product |
| SS-22M3-1 | 316 Stainless Steel | 22 mm | - | - | - | View Product |
| SS-2403-1 | 316 Stainless Steel | 1 1/2 in. | - | - | - | View Product |
| SS-25M3-1 | 316 Stainless Steel | 25 mm | - | - | - | View Product |
| SS-28M3-1 | 316 Stainless Steel | 28 mm | - | - | - | View Product |
| SS-2M3-1 | 316 스테인리스강 | 2mm | - | - | - | View Product |
| SS-303-1 | 316 스테인리스강 | 3/16인치 | - | - | - | View Product |
| SS-3203-1 | 316 스테인리스강 | 2인치 | - | - | - | View Product |
| SS-3M3-1 | 316 스테인리스강 | 3mm | - | - | - | View Product |
| SS-403-1 | 316 스테인리스강 | 1/4인치 | - | - | - | View Product |
| SS-4M3-1 | 316 스테인리스강 | 4mm | - | - | - | View Product |
| SS-503-1 | 316 스테인리스강 | 5/16인치 | - | - | - | View Product |
| SS-603-1 | 316 스테인리스강 | 3/8인치 | - | - | - | View Product |
| SS-6M3-1 | 316 스테인리스강 | 6mm | - | - | - | View Product |
| SS-813-1 | 316 스테인리스강 | 1/2인치 | - | - | - | View Product |
| SS-8M3-1 | 316 스테인리스강 | 8mm | - | - | - | View Product |
| T-1213-1 | PTFE | 3/4인치 | - | - | - | View Product |
| T-12M3-1 | PTFE | 12mm | - | - | - | View Product |
| T-1613-1 | PTFE | 1인치 | - | - | - | View Product |
| T-203-1 | PTFE | 1/8인치 | - | - | - | View Product |
| T-303-1 | PTFE | 3/16인치 | - | - | - | View Product |
| T-3M3-1 | PTFE | 3mm | - | - | - | View Product |
| T-403-1 | PTFE | 1/4인치 | - | - | - | View Product |
| T-503-1 | PTFE | 5/16인치 | - | - | - | View Product |
| T-6M3-1 | PTFE | 6mm | - | - | - | View Product |
| T-813-1 | PTFE | 1/2인치 | - | - | - | View Product |
| T-8M3-1 | PTFE | 8mm | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.