![Vanne de purge](https://www.swagelok.com/assets/images/sap-content/banners/relief-valves-1400x411.jpg)
Soupapes Swagelok®
Les soupapes proportionnelles offrent une protection contre les surpressions et sont proposées avec des pressions de tarage diverses. Pour les applications qui nécessitent d’évacuer la pression d’une ligne de mesure vers l’atmosphère, les purgeurs et les vannes de purge permettent d’évacuer cette pression manuellement.
Categories
![Bleed and Purge Valves, BV and P Series Bleed and Purge Valves, BV and P Series](https://www.swagelok.com/assets/images/sap-content/grid/SS-BVM4.jpg?impolicy=product)
Bleed and Purge Valves, BV and P Series
Experience convenient installation with compact bleed valves for instrumentation devices and purge valves, such as manual bleed, vent, or drain valves.
![Medium-Pressure Relief Valves, RV Series Medium-Pressure Relief Valves, RV Series](https://www.swagelok.com/assets/images/sap-content/grid/medium-pressure-relief-valves-rv-400x400.jpg?impolicy=product)
Medium-Pressure Relief Valves, RV Series
Ensure over-pressure protection in general-industry applications with adjustable set pressure and lock nut for stability.
![Proportional Relief Valves, R3, R4, RL3, and RL4 Series Proportional Relief Valves, R3, R4, RL3, and RL4 Series](https://www.swagelok.com/assets/images/sap-content/grid/SS-RL3S4.jpg?impolicy=product)
Proportional Relief Valves, R3, R4, RL3, and RL4 Series
Discover high- and low-pressure proportional relief valves that open gradually as pressure increases. Suitable for liquid or gas service.
![Proportional Safety-Relief Valves, PRV Series Proportional Safety-Relief Valves, PRV Series](https://www.swagelok.com/assets/images/sap-content/grid/proportional-safety-relief-prv-400x400.jpg?impolicy=product)
Proportional Safety-Relief Valves, PRV Series
Provides flexible, reliable over-pressure protection, certified under PED 2014/68/EU Category IV, and CE-marked according to ISO-4126-1.
![Spare Parts and Accessories Spare Parts and Accessories](https://www.swagelok.com/assets/images/sap-content/grid/177-R3A-K1-B.jpg?impolicy=product)
Spare Parts and Accessories
Find spare parts and accessories for relief valves, including spring kits, seal kits, handle kits, insert kits, and poppet kits for optimal performance.
Catalogues des soupapes
Trouver des informations détaillées sur nos produits – matériaux de fabrication, pressions et températures nominales, options, accessoires, etc.
Features: Gas and liquid service; Working pressure: 6000 psig (413 bar); Set pressures from 145 to 6000 psig (10.0 to 413 bar); All 316L stainless steel construction; 1/4 through 1 in. NPT and ISO/BSP parallel thread end connections; Certified to PED 97/23/EC Category IV
Bleed Valves: Working pressures up to 10 000 psig (689 bar); Temperatures up to 850°F (454°C); 316 stainless steel, carbon steel, alloy 400, or alloy C-276 materials. Purge Valves: Working pressures up to 4000 psig (275 bar); Temperatures up to 600°F (315°C); 316 stainless steel, brass, or carbon steel materials
Features: Liquid or gas service; Set pressures from 10 to 6000 psig (0.68 to 413 bar); 1/4 and 1/2 in. and 6 to 12 mm end connections
Swagelok offers pressure-reducing, back-pressure, dome-loaded, and spring-loaded pressure regulators to control pressure and minimize droop in instrumentation systems.
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
![Calculateur de coefficient de débit (C<sub>v</sub>) Swagelok pour les vannes](https://www.swagelok.com/assets/images/sap-content/featured-resources/cv-calculator-1400x610.jpg)
Une vanne adaptée peut faire toute la différence
Utilisez notre calculateur de coefficient de débit (Cv) pour choisir une vanne d’une taille adaptée à vos besoins.
Utiliser l’outilDes ressources préparées pour vous par Swagelok
![Choisir des vannes pour des systèmes d’échantillonnage](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/valve-selection-260x154.jpg)
Comment choisir des vannes adaptées à un système fluide industriel
Découvrez comment choisir des vannes adaptées à vos systèmes fluides ou d’échantillonnage en suivant la méthode STAMPED.
![Réduire les émissions fugitives dans les raffineries et l’industrie chimique](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/fugitive-emissions-260x154.jpg)
Réduisez au minimum les coûts associés aux émissions fugitives avec des vannes à faibles émissions
Les émissions fugitives sont une préoccupation croissante dans les raffineries de pétrole et l’industrie chimique. Des vannes certifiées faibles émissions contribueront à protéger votre installation et à préserver les résultats de votre entreprise. Découvrez dans cet article comment ces vannes sont testées et en quoi elles peuvent vous être utiles.
![Vannes d’arrêt dans un système fluide industriel](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/isolate-block-valves-260x154.jpg)
Comment isoler les lignes d’un système fluide industriel avec des vannes d’arrêt
Savoir isoler des lignes avant de procéder à la maintenance d’un système fluide industriel est essentiel pour la sécurité des installations. Un des moyens les plus sûrs pour isoler une ligne dans un système fluide consiste à installer deux vannes d’arrêt. Découvrez comment concevoir des configurations adaptées à votre système.
![Assemblage en salle blanche d’une vanne ALD20 Swagelok destinée au secteur des semi-conducteurs](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/new-ald20-valve-260x154.jpg)
Une nouvelle vanne. Trois raisons pour lesquelles elle pourrait révolutionner le secteur des semi-conducteurs.
Découvrez comment la dernière innovation dans le domaine des vannes pour dépôt par couche atomique (ALD) est en train de changer la donne pour les fabricants de semi-conducteurs haute technologie.
![Soupapes et purgeurs](https://www.swagelok.com/assets/images/sap-content/additional-content/relief-valves-640x440.jpg)
Soupapes proportionnelles, purgeurs et vannes de purge
Soupapes proportionnelles
Les soupapes proportionnelles de la série R constituent une solution simple et fiable pour protéger des systèmes contre les surpressions dans des applications industrielles variées mettant en œuvre des liquides ou des gaz, avec des pressions de tarage qui vont de 0,7 à 413 bar (10 à 6000 psig). Ces soupapes s’ouvrent progressivement à mesure que la pression augmente et se ferment lorsque la pression du système passe en dessous de la pression de tarage. La pression de tarage peut être réglée en usine ou ajustée facilement sur site. Les soupapes proportionnelles de la série PRV sont certifiées conformes à la directive 2014/68/UE sur les équipements sous pression de catégorie IV et marquées CE conformément à la DESP en tant que soupape de sécurité selon la norme ISO-4126-1. La pression de tarage est indiquée sur les soupapes qui sont tarées, testées et verrouillées en usine.
Purgeurs et vannes de purge
Les purgeurs Swagelok peuvent être utilisés avec des dispositifs d’instrumentation tels que des manifolds multivannes ou des vannes pour manomètres, pour évacuer la pression de la ligne de mesure vers l’atmosphère avant de retirer un instrument ou pour faciliter l’étalonnage des dispositifs de contrôle. Ils sont proposés avec des raccordements filetés NPT ou SAE mâles. Les vannes de purge sont des vannes manuelles d’évacuation ou de mise à l’atmosphère équipées de raccordements filetés NPT ou SAE, de raccords pour tubes Swagelok ou d’adaptateurs pour tubes. Un obturateur moleté est monté sur le corps de façon permanente pour une plus grande sécurité. Les purgeurs comme les vannes de purge sont d’une conception compacte pour faciliter leur installation.