카탈로그 라이브러리
-
6-Moly Seamless Tubing
6-moly seamless tubing provides pitting and crevice corrostion resistance in aggressive chloride-bearing media with higher strength than traditional austenitic stainless steels. Sizes include 1/4, 3/8, 1/2, 3/4, and 1 in. and 6, 8, 10, 12, 20, and 25 mm outside diameter.
-
All-Welded Check Valves, CW Series
Features: All-welded design provides reliable containment of system fluid; Forward flow starts at less than 2 psig (0.14 bar) pressure differential; Valve closes with less than 2 psig (0.14 bar) back pressure; 316L SS body offers enhanced material purity
-
Alloy 2507 Seamless Super Duplex Tubing, Fractional Sizes
Seamless tubing made from a controlled-chemistry alloy 2507 material is available in sizes 1/4, 3/8, 1/2, 5/8, 3/4, and 1 in. outside diameter.
-
Ammonia Sampler - Installation, Operation, and Maintenance Manual
This manual contains installation, operation, and maintenance information for the safe and effective operation of the Swagelok® Ammonia Sampler.
-
Ball Valves, General Purpose and Special Application 60 Series
Features: 1/8 to 2 in. and 6 to 25 mm sizes; Stainless steel, carbon steel, brass, and special alloy materials; On-off (2-way) and switching (3-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
-
Bellows-Sealed Valve for Switching Service, BY Series
Features: Compact, packless valve switches flow from one line to another. Torlon® stem guide ensures proper alignment for consistent shutoff performance. Manual and spring-return and double-acting pneumatic actuators are available. End connections include 1/4 in. Swagelok® VCR® metal gasket face sea...