![pressure gauges](https://www.swagelok.com/assets/images/sap-content/banners/pressure-gauges-1400x411.jpg)
Swagelok® Pressure Gauges
Obtain accurate pressure measurement for industrial, ultrahigh-purity, and sanitary applications with a variety of Swagelok pressure gauges.
Request More InformationSwagelok industrial and process pressure gauges provide accurate pressure measurement for industrial, ultrahigh-purity, and sanitary applications available in a variety of pressure ranges, dial sizes, connections, mountings, and options. Every Swagelok pressure gauge is factory calibrated and pressure tested to provide reliable performance.
Swagelok pressure gauge options include:
- PGI series industrial and process pressure gauges, which can be ordered unfilled or liquid-filled
- PBG series pressure gauges for panel builders
- PGU series and PGC series ultrahigh-purity and clean dry air pressure gauges
- PGN series general purpose pressure gauges with ECE R110 approval
Categories
![Pressure Gauges, General Purpose Gauge with ECE R110 Approval, PGN Series Pressure Gauges, General Purpose Gauge with ECE R110 Approval, PGN Series](https://www.swagelok.com/assets/images/sap-content/grid/pressure-gauges-general-purpose-gauge-with-400x400.jpg?impolicy=product)
Pressure Gauges, General Purpose Gauge with ECE R110 Approval, PGN Series
Achieve precise pressure readings with ECE R110-certified gauges for use in compressed natural gas vehicles.
![Pressure Gauges, Ultrahigh-Purity and Clean Dry Air Pressure Gauges, Ultrahigh-Purity and Clean Dry Air](https://www.swagelok.com/assets/images/sap-content/grid/pressure-gauges-ultrahigh-purity-clean-dry-air-400x400.jpg?impolicy=product)
Pressure Gauges, Ultrahigh-Purity and Clean Dry Air
Monitor positive system pressure and vacuum with a ultrahigh-purity and clean dry air pressure gauges featuring a Bourdon tube.
![Process Pressure Gauges and Pressure Gauges for Panel Builders, PGI and PBG Series Process Pressure Gauges and Pressure Gauges for Panel Builders, PGI and PBG Series](https://www.swagelok.com/assets/images/sap-content/grid/pressure-gauges-and-pressure-gauges-400x400.jpg?impolicy=product)
Process Pressure Gauges and Pressure Gauges for Panel Builders, PGI and PBG Series
Provide accurate pressure measurements in industrial applications, monitoring vacuum and positive pressures up to 15 000 psi, 1000 bar, or 100 mpa.
Pressure Gauges Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: 50 mm (1 1/2 and 2 in.) dial sizes; Accuracy in accordance with ASME B40.100; 316L VAR end connections (PGU series); Center-back and lower mount configurations
Features: Monitor vacuum and positive system pressures up to 15 000 psi, 1000 bar, or 100 000 kPa; 2 1/2 in. (63 mm) dial size; Fits industry-standard 2 9/16 in. (65.0 mm) panel hole cutout
Features: ECE R110 approval for use on compressed natural gas vehicles; 50 and 63 mm (2 and 2 1/2 in.) dial sizes; Orifice: 0.023 in. (0.58 mm); Polycarbonate lens for additional protection; Transducer output available on 50 mm gauge with brass end connections
Features: 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 and 6 in.) dial sizes; Accuracy in accordance with ASME, EN, and JIS; Available with a variety of end connections, including Swagelok® tube adapters; Center-back, lower-back, and lower mount configurations; Stainless steel and reinforced thermoplastic construction; Available unfilled or liquid filled
![A Swagelok pre-engineered subsystem](https://www.swagelok.com/assets/images/sap-content/featured-resources/gauge-failure-1400x610.jpg)
Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You
![A Swagelok tube fitting is installed](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/common-causes-costs-fluid-system-leaks-260x154.jpg)
Common Causes and Costs of Fluid System Leaks
Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.
![Mechanical Seal Support Systems Solutions Spotlight](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/mechanical-seal-support-video-260x154.jpg)
Mechanical Seal Support Systems Solutions Spotlight
See how Swagelok® Mechanical Seal Support Systems for API Standard 682 incorporate best practices for API 682 and then go even further, incorporating design principles that make the systems easy to install and easy to maintain.
![Engineer inspects small bore fluid systems on custom assembly](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/associate-shop-floor-260x154.jpg)
How Fluid System Fabrication can Alleviate Resource Constraints
There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.
![Workers discuss process measurement in a plant](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/two-engineers-260x154.jpg)
Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.