Regulier- und Absperrventile, Dosier- und Nadelventile — Dosierventile, Serien S, M und 31 — Gerade Ausführung, mittlerer Durchfluss
Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo
Catálogos
Regulier- und Absperrventile, Dosier- und Nadelventile — Dosierventile, Serien S, M und 31 — Gerade Ausführung, mittlerer Durchfluss
Make fine adjustments in low- or high- pressure, and low-, medium-, or high- flow applications with Swagelok metering valves that deliver accurate flow control when it matters in situations such as analytical or research applications.
Metering Valves S, M, and 31 Series
Swagelok offers both low- and high-pressure metering valves in straight, angle, cross, and double patterns. A variety of end connection and handle options, including repeatable vernier handles, are also available.
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| B-4MG | Silver-Mist Chrome-Plated Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| B-6MG-MM | Silver-Mist Chrome-Plated Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-2MG | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-2MG4 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Ver producto |
| SS-2MG-MH | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-31RF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| SS-31RS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-31RS6MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-4MG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4MG2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4MG-MH | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4MG-VCR | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| SS-6MG-MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-6MG-MM-BU | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-6MG-MM-MH | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-MGVR4 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| SS-MGVR4-MH | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
