Swagelok VCO® O-Ring Face Seal Fittings
Easy-to-assemble Swagelok VCO® O-ring face seal fittings feature a metal-to-elastomer seal contained entirely in the fitting body that allows for simple, rapid, leak-tight installation in high-purity and general industrial pipe, tube, and welded systems.
View VCO® O-Ring Face Seal FittingsSwagelok VCO® O-ring face seal fittings are suitable for use with high to critical vacuum pressures and over a wide range of temperatures. The captive O-ring responsible for sealing is completely contained in the fitting body for maximum efficiency, and a smooth finish on the gland face facilitates a positive seal. O-rings are available in a variety of materials to maximize system compatibility.
Our vacuum coupling O-ring (VCO®) fittings can be easily assembled, minimizing installation time and making them ideal for use in situations where components may require replacement or frequent service. They can also be used where space is a limitation, as no axial clearance is required for installation. Because the face seal fitting design has less area of entrapment and is cleaner than tube fittings, limiting the potential for contamination, Swagelok VCO® fittings are also compatible with high-purity applications.
Need assistance with fittings selection?
Categorías de Accesorios de Cierre Frontal con Junta Tórica VCO®

Conectores hembra
Los conectores hembra con accesorio VCO en un extremo están disponibles en diversos tamaños y ofrecen un cierre estanco resistente a la fatiga por vibraciones.

Conectores macho
Estos conectores macho tienen una junta tórica prisionera en una ranura en su cara frontal, lo que permite la compresión contra la superficie del manguito para crear el cierre.

Manguitos
Estos manguitos comprimen la junta tórica para asegurar un cierre estanco y la deformación necesaria para su correcto funcionamiento.

Pasamuros
Diseñados para instalarse en diversos espacios, estos pasamuros aseguran el cierre estanco en vacío dentro de un amplio rango de temperaturas.

Recambios y Accesorios
Asegure un rendimiento óptimo y la fiabilidad de sus sistemas de fluidos con nuestros componentes de alta calidad.

Uniones
Accesorios de cierre frontal VCO® en te, en codo de 90° y rectos para conexiones estancas en aplicaciones críticas. Disponibles en variedad de tamaños y materiales.
VCO O-Ring Face Seal Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Tamaños de 1/8 a 1 pulg.; Acero inoxidable 316 ó 316L ; Conexiones a tubo, NPT, SAE y para soldar

The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You

An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Optimización de las Aplicaciones de Petróleo y Gas a Media Presión con Racores de Compresión
Para las aplicaciones de media presión en las plataformas del petróleo y el gas, vea cómo los racores de compresión pueden ofrecer ventajas de velocidad de instalación y rendimiento en comparación con las conexiones de cono y rosca tradicionales.

Как группа компаний Shenyang Blower Works Group повысила уровень безопасности и надежности
Узнайте, как шанхайское подразделение Swagelok помогло группе компаний SBW обеспечить единообразие, надежность и экономию средств заказчиков, при этом повысить безопасность и эффективность собственного производства.

Монтаж трубного обжимного фитинга Swagelok
В этом видеоматериале показаны основные этапы монтажа трубных фитингов Swagelok, известных всему миру стабильностью характеристик, качеством и надежностью.