![ダイヤフラム・バルブ](https://www.swagelok.com/assets/images/sap-content/banners/diaphragm-sealed-valves-1400x411.jpg)
Swagelok®ダイヤフラム・バルブ
ダイヤフラム・バルブは、流路から障害物を一掃したデザインでたまり部を最小限に抑え、パージを促進することで、システム効率を向上させると共に、効率的に流れを締め切ります。さまざまなサイズや材質はもちろん、原子層蒸着(ALD)用、サーマル・イマージョン、スプリングレス・タイプなど、各種形状を選ぶことができ、高純度用途および超高純度用途でのシステム要件に適合します。
Categories
![Bulk-Gas Diaphragm Valves, LD Series Bulk-Gas Diaphragm Valves, LD Series](https://www.swagelok.com/assets/images/sap-content/grid/bulk-gas-diaphragm-valves-ld-series-400x400.jpg?impolicy=product)
Bulk-Gas Diaphragm Valves, LD Series
High-flow application bulk-gas distribution diaphragm, designed to meet ultrahigh-purity shutoff, bulk-gas distribution, and isolation application needs.
![High-Purity High-Pressure Diaphragm Valves, DL and DS Series High-Purity High-Pressure Diaphragm Valves, DL and DS Series](https://www.swagelok.com/assets/images/sap-content/grid/SS-DLV51.jpg?impolicy=product)
High-Purity High-Pressure Diaphragm Valves, DL and DS Series
Discover high-purity, high-pressure diaphragm valves with repetitive shutoff with a fully contained softseat stem tip, standard bottom, and panel mounting.
![Springless Diaphragm Valves for Modular Gas Systems, 1.125 in, DE Series Springless Diaphragm Valves for Modular Gas Systems, 1.125 in, DE Series](https://www.swagelok.com/assets/images/sap-content/grid/springless-diaphragm-valves-mod-gas-systems-400x400.jpg?impolicy=product)
Springless Diaphragm Valves for Modular Gas Systems, 1.125 in, DE Series
Reliable and enhanced control valves with a springless design are ideal for efficient operation in modular gas systems.
![Thermal-Immersion Diaphragm Valves, DH Series Thermal-Immersion Diaphragm Valves, DH Series](https://www.swagelok.com/assets/images/sap-content/grid/thermal-Immersion-diaphragm-valves-dh-400x400.jpg?impolicy=product)
Thermal-Immersion Diaphragm Valves, DH Series
Thermal-immersion diaphragm valves are used in high-temperature processes such as atomic-layer deposition (ALD) and precursor delivery applications.
![Ultrahigh-Purity Fluoropolymer Diaphragm Valves, DRP Series Ultrahigh-Purity Fluoropolymer Diaphragm Valves, DRP Series](https://www.swagelok.com/assets/images/sap-content/grid/ultrahigh-purity-fluoropolymer-diaphragm-valves-drp.jpg?impolicy=product)
Ultrahigh-Purity Fluoropolymer Diaphragm Valves, DRP Series
Ensure optimal performance and longevity in UHP chemical systems with a fully swept flow path to minimize stress and fluid contamination.
![Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series](https://www.swagelok.com/assets/images/sap-content/grid/6LV-DFHFR4-P-GR.jpg?impolicy=product)
Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series
Increase cycle life with high-flow, springless diaphragm valves. No springs or threads improve cleanliness and fully swept flow path enhances purging.
ダイヤフラム・バルブのカタログ
構成部品とその材質、使用圧力、使用温度、オプション、アクセサリーなど、製品に関する詳細情報を確認することができます。
Features: 1.125 in. C-seal and W-seal designs; Available in two- and three-port configurations; Compact pneumatic and manual actuators; Pneumatic actuator indicator ball: red for normally closed, green for normally open; Fixed orientation of actuator to body for consistency of installation; Corner chamfers on outlet side of body for visual indication of flow direction
Swagelok thermal-immersion diaphragm valves offer high-speed actuation and are designed for optimum performance at 220 degrees C (428 degrees F) for high-temperature processes.
Features: Pneumatic and quarter-turn manual 2-way and 3-way models; pneumatic and manual models with adjustable flow and bypass features; DuPont® Teflon® modified PTFE wetted parts and polypropylene actuator; Meet SEMI Standard F57-0301 for ultrahigh-purity system components; Fine thread flare and Nippon Pillar® Super 300 end connections standard; space saver and other end connections available; Custom manifolds and subassemblies available
Features: Packless, all-metal containment; Working pressures from vacuum to 3500 psig (241 bar); Temperatures from –100 to 250°F (–73 to 121°C)
Features: Suitable for ultrahigh-purity applications; 316L VIM-VAR stainless steel body; Low-pressure and high-pressure models; VCR®, tube butt weld, and modular surface-mount end connections; Manual or pneumatic actuation
Features: Working pressures up to 300 psig (20.6 bar); Shutoff, bulk-gas distribution, and isolation service; Cast, forged, and bar stock stainless steel body material; 1/4 to 1 in. and 12 to 25 mm end connections
Features: 316L VAR stainless steel body; Working pressures up to 300 psig (20.6 bar); 1/4, 3/8, and 1/2 in.; 10 and 12 mm end connections
![バルブの流量係数(C<sub>v</sub>値)計算ツール](https://www.swagelok.com/assets/images/sap-content/featured-resources/cv-calculator-1400x610.jpg)
スウェージロックのリソース
![流体サンプリング・システムに適したバルブの選定](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/valve-selection-260x154.jpg)
産業用流体システムに適したバルブを選定する方法
産業用流体システムやサンプリング・システムの設計アプリケーションに適したバルブを選定するためのSTAMPEDメソッドの適用方法を紹介します。
![化学/石油精製業界におけるフュージティブ・エミッション(排出物の漏れ)を低減する](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/fugitive-emissions-260x154.jpg)
低排出認証付きバルブを使用して、フュージティブ・エミッション(排出物の漏れ)に伴うコストを最小限に抑える
化学/石油精製業界では、フュージティブ・エミッションに関する懸念が高まっています。低排出認証付きバルブを使用することで、施設と収益を保護することができます。今回は、低排出認証付きバルブとは何か、どのように試験を行っているか、そして低排出認証付きバルブを使用するとどのようなメリットが得られるかを紹介します。
![一般産業用流体システムにおけるブロック・バルブ](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/isolate-block-valves-260x154.jpg)
ブロック・バルブで一般産業用流体システムを遮断する方法
一般産業用流体システムのメンテナンスを行う際は、プラントの安全を確保するため、事前にラインを遮断する必要があります。流体システム・ラインを安全に遮断できる方法のひとつは、2個のブロック・バルブを並べて取り付ける方法です。今回は、システムに最適な構成を設計する方法を紹介します。
![半導体業界向けの超高純度用(UHP)ALD20バルブのクリーンルームでの組み立て](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/new-ald20-valve-260x154.jpg)
1つの新しいバルブが半導体製造を変える3つの理由
今回は、原子層蒸着(ALD)バルブの最新テクノロジーが、ハイテク半導体メーカーにもたらす影響について紹介します。
![スプリングレス・ダイヤフラム・バルブ、DPシリーズ](https://www.swagelok.com/assets/images/sap-content/additional-content/diaphragm-valves-640x440.jpg)
ダイヤフラム・バルブ
Swagelokダイヤフラム・バルブは、さまざまなサイズ、材質、形状が揃っており、高純度用途/超高純度(UHP)用途でのニーズを満たします。流量係数(Cv値)は0.20~13で、最高使用圧力は24.1 MPaです。
ダイヤフラム・バルブは、システムの流れを効果的に締め切り、長期にわたるサイクル・ライフを実現します。スウェージロックは、原子層蒸着(ALD)用バルブ、大流量用スプリングレス・バルブ、高性能バルブ、集積化ガス・システム、サーマル・イマージョン・バルブ、超高純度用フルオロポリマー・バルブなどのダイヤフラム・バルブを取り揃えています。アクチュエーター・タイプは、手動式や空気作動式、ロッキング・ハンドルなどから選ぶことができます。