text.skipToContent text.skipToNavigation

Regulier- und Absperrventile, Dosier- und Nadelventile — Regulier- und Absperrventile mit integriertem Ventilhals, Serie 1, 18, 20, 26 und D — Gerade, Regulierspindel

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Regulier- und Absperrventile, Dosier- und Nadelventile — Regulier- und Absperrventile mit integriertem Ventilhals, Serie 1, 18, 20, 26 und D — Gerade, Regulierspindel
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-18RF8 황동 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product
B-1RF2 황동 1/8인치 암나사 NPT 1/8인치 암나사 NPT View Product
B-1RF4 황동 1/4인치 암나사 NPT 1/4인치 암나사 NPT View Product
B-1RM4 황동 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
B-1RM4-F4 황동 1/4인치 수나사 NPT 1/4인치 암나사 NPT View Product
B-1RM4-S4 황동 1/4인치 수나사 NPT 1/4인치 Swagelok® 튜브 피팅 View Product
B-1RM6 황동 3/8인치 수나사 NPT 3/8인치 수나사 NPT View Product
B-1RS12MM 황동 12mm Swagelok® 튜브 피팅 12mm Swagelok® 튜브 피팅 View Product
B-1RS4 황동 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
B-1RS6 황동 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
B-1RS6MM 황동 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
B-1RS8 황동 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
B-ORF2 황동 1/8인치 암나사 NPT 1/8인치 암나사 NPT View Product
B-ORS2 황동 1/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
M-1RM4 400 합금 1/4인치 수나사 NPT 1/4인치 수나사 NPT View Product
M-1RS4 합금 400 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-18RF6 316 스테인리스강 3/8인치 암나사 NPT 3/8인치 암나사 NPT View Product
SS-18RF8 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product
SS-18RF8RT 316 스테인리스강 1/2인치 암나사 ISO 경사나사 1/2인치 암나사 ISO 경사나사 View Product
SS-18RM8 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 수나사 NPT View Product
SS-18RM8-F8 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 암나사 NPT View Product
SS-18RS12 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Swagelok® 튜브 피팅 View Product
SS-18RS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-18RS18MM 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting View Product
SS-18RS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1RF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-1RF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-1RF4RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-1RM2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-1RM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-1RM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-1RM4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-1RM4-S6 316 Stainless Steel 1/4 in. Male NPT 3/8 in. Swagelok® Tube Fitting View Product
SS-1RS10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-1RS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-1RS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1RS4-BKB Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1RS4-PK Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1RS4-SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1RS4-SG Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1RS6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-1RS6MM Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-1RS6MM-SC11 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-1RS6-PK Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-1RS6-SC11 Edelstahl 316 3/8 Zoll Swagelok®-Rohrverschraubung 3/8 Zoll Swagelok®-Rohrverschraubung View Product
SS-1RS6-SH Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-1RS8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-1RS8MM Edelstahl 316 8 mm Swagelok® Rohrverschraubung 8 mm Swagelok® Rohrverschraubung View Product
SS-1RS8-SC11 Edelstahl 316 1/2 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll Swagelok®-Rohrverschraubung View Product
SS-ORF2 Edelstahl 316 1/8 Zoll NPT Innengewinde 1/8 Zoll NPT Innengewinde View Product
SS-ORM2 Edelstahl 316 1/8 Zoll NPT Außengewinde 1/8 Zoll NPT Außengewinde View Product
SS-ORM2-S2 Edelstahl 316 1/8 Zoll NPT Außengewinde 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-ORS2 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-ORS3MM Edelstahl 316 3 mm Swagelok® Rohrverschraubung 3 mm Swagelok® Rohrverschraubung View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.