Catalogs
Rohrverschraubungen und Adapter — Ersatzteile und Zubehör — Hintere Klemmringe
Back ferrule ensures a secure, leak-tight grip on tubing—ideal for maintaining high-pressure sealing integrity in fluid and gas systems.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Температура от 20 до 204 °C (от 70 до 400 ºF); Рабочее давление до 18,9 бара (275 фунтов на кв. дюйм, ман.); Размеры от 1/8 до 1/2 дюйма
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
6ML-1214-1A | 6 Moly | 3/4 in. | - | - | - | View Product |
6ML-404-1A | 6-Moly | 1/4 дюйма | - | - | - | View Product |
6ML-604-1A | 6-Moly | 3/8 дюйма | - | - | - | View Product |
6ML-814-1A | 6-Moly | 1/2 дюйма | - | - | - | View Product |
6MO-814-1A | 6 Moly | 1/2 in. | - | - | - | View Product |
825-404-1 | Сплав 825 | 1/4 дюйма | - | - | - | View Product |
B-204-1 | Латунь | 1/8 дюйма | - | - | - | View Product |
B-404-1 | Латунь | 1/4 дюйма | - | - | - | View Product |
HC-204-1 | Сплав C-276 | 1/8 дюйма | - | - | - | View Product |
HC-404-1 | Сплав C-276 | 1/4 дюйма | - | - | - | View Product |
HC-604-1 | Сплав C-276 | 3/8 дюйма | - | - | - | View Product |
HC-814-1 | Сплав C-276 | 1/2 дюйма | - | - | - | View Product |
INC-404-1 | Сплав 600 | 1/4 дюйма | - | - | - | View Product |
M-604-1 | Сплав 400 / R-405 | 3/8 дюйма | - | - | - | View Product |
M-814-1 | Сплав 400 / R-405 | 1/2 дюйма | - | - | - | View Product |
NY-1214-1 | Nylon | 3/4 in. | - | - | - | View Product |
NY-1614-1 | Nylon | 1 in. | - | - | - | View Product |
NY-404-1 | Нейлон | 1/4 дюйма | - | - | - | View Product |
NY-604-1 | Нейлон | 3/8 дюйма | - | - | - | View Product |
NY-814-1 | Нейлон | 1/2 дюйма | - | - | - | View Product |
PFA-424-1 | Перфторалкокси (PFA) | 1/4 дюйма | - | - | - | View Product |
PFA-824-1 | Перфторалкокси (PFA) | 1/2 дюйма | - | - | - | View Product |
SS-1014-1 | 316 ステンレス鋼 | 5/8 インチ | - | - | - | View Product |
SS-104-1 | 316 ステンレス鋼 | 1/16 インチ | - | - | - | View Product |
SS-104-1-B1000 | 316 ステンレス鋼 | 1/16 インチ | - | - | - | View Product |
SS-10M4-1 | 316 ステンレス鋼 | 10 mm | - | - | - | View Product |
SS-1214-1 | 316 ステンレス鋼 | 3/4 インチ | - | - | - | View Product |
SS-12M4-1 | 316 ステンレス鋼 | 12 mm | - | - | - | View Product |
SS-1414-1 | Acero inoxidable 316 | 7/8 pulg. | - | - | - | View Product |
SS-14M4-1 | Acero inoxidable 316 | 14 mm | - | - | - | View Product |
SS-15M4-1 | Acero inoxidable 316 | 15 mm | - | - | - | View Product |
SS-1614-1 | Acero inoxidable 316 | 1 pulg. | - | - | - | View Product |
SS-16M4-1 | Acero inoxidable 316 | 16 mm | - | - | - | View Product |
SS-18M4-1 | Acero inoxidable 316 | 18 mm | - | - | - | View Product |
SS-2004-1 | Acero inoxidable 316 | 1 1/4 pulg. | - | - | - | View Product |
SS-204-1 | Acero inoxidable 316 | 1/8 pulg. | - | - | - | View Product |
SS-20M4-1 | Acero inoxidable 316 | 20 mm | - | - | - | View Product |
SS-22M4-1 | Acero inoxidable 316 | 22 mm | - | - | - | View Product |
SS-2404-1 | Acero inoxidable 316 | 1 1/2 pulg. | - | - | - | View Product |
SS-25M4-1 | Acero inoxidable 316 | 25 mm | - | - | - | View Product |
SS-28M4-1 | Acero inoxidable 316 | 28 mm | - | - | - | View Product |
SS-2M4-1 | Acero inoxidable 316 | 2 mm | - | - | - | View Product |
SS-304-1 | Acero inoxidable 316 | 3/16 pulg. | - | - | - | View Product |
SS-3204-1 | Acero inoxidable 316 | 2 pulg. | - | - | - | View Product |
SS-3M4-1 | 316 Stainless Steel | 3 mm | - | - | - | View Product |
SS-404-1 | 316 Stainless Steel | 1/4 in. | - | - | - | View Product |
SS-404-1BQ | 316 Stainless Steel | 1/4 in. | - | - | - | View Product |
SS-4M4-1 | 316 Stainless Steel | 4 mm | - | - | - | View Product |
SS-604-1 | 316 Stainless Steel | 3/8 in. | - | - | - | View Product |
SS-6M4-1 | 316 Stainless Steel | 6 mm | - | - | - | View Product |
SS-814-1 | 316 Stainless Steel | 1/2 in. | - | - | - | View Product |
SS-8M4-1 | 316 Stainless Steel | 8 mm | - | - | - | View Product |
T-1214-1 | PTFE | 3/4 in. | - | - | - | View Product |
T-12M4-1 | PTFE | 12 mm | - | - | - | View Product |
T-15M4-1 | PTFE | 15 mm | - | - | - | View Product |
T-1614-1 | PTFE | 1 in. | - | - | - | View Product |
T-304-1 | PTFE | 3/16 in. | - | - | - | View Product |
T-3M4-1 | PTFE | 3 mm | - | - | - | View Product |
T-404-1 | PTFE | 1/4 in. | - | - | - | View Product |
T-504-1 | PTFE | 5/16 in. | - | - | - | View Product |
T-6M4-1 | PTFE | 6 mm | - | - | - | View Product |
T-814-1 | PTFE | 1/2 in. | - | - | - | View Product |
T-8M4-1 | PTFE | 8 mm | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.