Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Gap Inspection Gauges
Gap inspection gauge verifies proper fitting assembly by checking ferrule placement—ideal for ensuring consistent, leak-tight tube connections.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
MS-IG-100 | - | 1/16 дюйма | - | - | - | View Product |
MS-IG-1010 | - | 5/8 дюйма, 14, 15 и 16 мм | - | - | - | View Product |
MS-IG-10M0 | - | 10 мм | - | - | - | View Product |
MS-IG-1210 | - | 3/4 дюйма, 18 мм | - | - | - | View Product |
MS-IG-1410 | - | 7/8 дюйма, 20 мм, 22 мм | - | - | - | View Product |
MS-IG-1610 | - | 1 дюйм, 25 мм | - | - | - | View Product |
MS-IG-200 | - | 1/8 дюйма, 2 мм, 3 мм | - | - | - | View Product |
MS-IG-400 | - | 1/4 дюйма, 6 мм | - | - | - | View Product |
MS-IG-468 | - | 1/4, 3/8 и 1/2 дюйма, 6 и 12 мм | - | - | - | View Product |
MS-IG-500 | - | 5/16 дюйма, 8 мм | - | - | - | View Product |
MS-IG-600 | - | 3/8 дюйма | - | - | - | View Product |
MS-IG-612M | - | 1/4 и 1/2 дюйма, 6, 8, 10 и 12 мм | - | - | - | View Product |
MS-IG-810 | - | 1/2 дюйма, 12 мм | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.